schmersal_s_icon.png

ACTUATOR AZ 15/16-B1 CPL.

Item number: 131083036

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Straight actuator
  • Particularly suitable for sliding doors

Ordering data

Product type description

ACTUATOR AZ 15/16-B1 CPL.

Article number (order number)

131083036

EAN (European Article Number)

8905236105043

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Material of the actuator

Stainless steel (V2A)

Gross weight

17 g

Mechanical data

Actuating radius, minimum

160 mm

Actuator

straight

rigid

Note

Note (General)

Minimum actuating radius on hinged guards 160 mm

The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the safety switch.


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 31/01/2025, 7:48 am