schmersal_s_icon.png

EX-BNS 120-02Z-3G/D 5,0M

Item number: 101213462

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:
EX-BNS 120-(1)Z-3G/D

(1)
111 NO contact/1 NC contact
121 NO contact/2 NC contacts
022 NC contact
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • Ø M12
  • Particularly large switching distance
  • Insensitive to transverse misalignment
  • Suitable for food processing industry only in combination with BP 15 SS
  • no mechanical wear

Ordering data

Product type description

EX-BNS 120-02Z-3G/D 5,0M

Article number (order number)

101213462

EAN (European Article Number)

4030661396231

eCl@ss number, version 12.0

27-27-44-01

eCl@ss number, version 11.0

27-27-24-02

eCl@ss number, version 9.0

27-27-24-02

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

Approvals - Standards

Certificates

ATEX (Konformitätserklärung)

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIC T6 Gc X

D II 3D Ex tc IIIC T80°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Standards

EN IEC 60947-5-3

Housing construction form

Cylinder, thread

Installation conditions (mechanical)

quasi-flush

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

200 g

General data - Features

Coding

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Number of normally closed (NC)

2

Number of safety contacts

2

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

25,000,000 Operations

Mechanical data

Active area

front side

Actuating element

Magnet

Switching distance actuator

Actuating magnet BP 6, Sao: 10 mm

Actuating magnet BP 8, Sao: 10 mm

Actuating magnet BP 8, Sar: 22 mm

Actuating magnet BP 10, Sao: 20 mm

Actuating magnet BP 10, Sar: 32 mm

Actuating magnet BP 15 SS, Sao: 20 mm

Actuating magnet BP 15 SS, Sar: 32 mm

Impact energy, maximum

2 J

Direction of motion

Head-on to the active surface

Mechanical data - Switching distances according EN IEC 60947-5-3

Assured switching distance "ON" Sao

10 mm

20 mm

Assured switching distance "OFF" Sar

22 mm

32 mm

Mechanical data - Connection technique

Length of cable

5 m

Termination

cable

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Mechanical data - Dimensions

ISO thread of the sensor

M12

Length of sensor

38.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Electrical data

Switching voltage, maximum

100 VAC

Switching voltage, maximum

100 VDC

Switching current, maximum

0.25 A

Switching capacity, maximum

3 W

Switching element

2 NC contact

Switching frequency, maximum

5 Hz

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10

BP 8

BP 6

BP 15 SS

Recommended safety switchgear

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Contact symbols shown for the closed condition of the guard device.

The safety sensor must be mounted in such a way that actuation with another magnet is impossible (concealed mounting according to EN ISO 14119)

UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EX-BNS 120
Type:See ordering code
Marking:D II 3G Ex nC IIC T6 Gc X
D II 3D Ex tc IIIC T80°C Dc X
Description of the component:Safety sensor with magnetic operating principle in combination with the AES and SRB safety-monitoring modules from Schmersal
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-3:2013
EN ISO 14119:2013
EN IEC 60079-0:2018
EN IEC 60079-15:2019
EN 60079-31:2014
Conformity with SI 2016/1107 (Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations) is declared by the manufacturer without involving a conformity assessment center.
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 10, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-BNS 120
Type:See ordering code
Marking:D II 3G Ex nC IIC T6 Gc X
D II 3D Ex tc IIIC T80°C Dc X
Description of the component:Safety sensor with magnetic operating principle in combination with the AES and SRB safety-monitoring modules from Schmersal
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-3:2013
EN ISO 14119:2013
EN IEC 60079-0:2018
EN IEC 60079-15:2019
EN 60079-31:2014
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, October 26, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/03/2025, 3:04 pm