EX-EBG633.O
Item number:
101197405
EX-EBG633.O
Item number:
101197405
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: EX-EBG(1).O |
(1) | |
311 | incl. 1 cable gland M20 for cable section 7 … 12 mm |
633 | incl. 1 cable gland M25 for cable section 13 … 18 mm |
665 | incl. 2 cable glands M25 for cable section 13...18 mm and 1 locking screw |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Empty enclosure in V4A
- Version with 3 fitting holes for installation ø 22.3 mm
- incl. 1 cable gland M25 × 1.5
Ordering data
Product type description |
EX-EBG633.O |
Article number (order number) |
101197405 |
EAN (European Article Number) |
4030661500157 |
eCl@ss number, version 12.0 |
27-37-12-05 |
eCl@ss number, version 11.0 |
27-37-12-05 |
eCl@ss number, version 9.0 |
27-37-12-05 |
ETIM number, version 7.0 |
EC000200 |
ETIM number, version 6.0 |
EC000200 |
Approvals - Standards
|
TÜV IEC Ex |
General data
Gross weight |
1,250 g |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
IECEx certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/09/2024, 8:09 am