schmersal_s_icon.png

EX-I-RS655-Z22

Item number: 153031620

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Ex-Zone 1 and 21
  • Metal enclosure
  • wire pull and breakage detection
  • Protection class IP66, IP67
  • Central connection terminal
  • Mechanical switching position indication
  • two-side operation / wire up to 2 x 100 m

Ordering data

Product type description

EX-I-RS655-Z22

Article number (order number)

153031620

EAN (European Article Number)

4030661535968

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

ATEX

IECEx

NEPSI

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-11

EN 60079-31

Explosion protection zones

1

21

Explosion protection category

2G

2D

Explosion protection designation

D II 2D Ex tb IIIC T80°C Db

D II 2G Ex ib IIC Gb

D II 2D Ex ib IIIC Db

Manufacturer declaration, zone

1

21

General data

Standards

EN 620

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

Housing material

Grey cast iron, painted

Material of the housing cover

Grey cast iron, painted

Length of the wire, maximum

100 m

Gross weight

6,095 g

General data - Features

Number of auxiliary contacts

2

Number of safety contacts

2

Feature

two-side operation

wire up to 2 x 100 m long

Safety classification

Vorschriften

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Actuating element

Roller lever N300

Mechanical life, minimum

100,000 Operations

Actuation direction

Each time 75° right-hand side and left-hand side rotation

Mechanical data - Connection technique

Cable entry

2 x M25 x 1.5

Termination

Cage clamp

Cable section, minimum

0.5 mm², flexible

Cable section, maximum

2.5 mm², flexible

Ambient conditions

Degree of protection

IP66

IP67

Ambient temperature

-40 ... +70 °C

Protection class

I

Ambient conditions - Insulation values

Rated insulation voltage Ui

300 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Thermal test current

6 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

3 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

3 A

Switching principle

Snap action

Material of the contacts, electrical

Silver

Other data

Note (applications)

Pull-wire emergency stop switches

Language filter

Download the latest version of Adobe Reader

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSCHMERSAL
Industrial Switchgear (Shanghai) Co., Ltd.
Cao Ying Road 3336
201712 Shanghai / Qingpu
P.R. CHINA
Internet: www.schmersal.com.cn
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:Marking:
EX-I-RS6551)D II 2G Ex ia IIC T6 Gb
D II 2D Ex ia IIIC T85°C Db
D II 2D Ex tb IIIC T85°C Db
EX-RS6552)
D II 2G Ex db eb IIC T6 Gb
D II 2D Ex tb IIIC T85°C Db
D II 2G Ex ia IIC T6 Gb
D II 2D Ex ia IIIC T85°C Db
EX-RS655-…-DS-2D3), EX-RS655-…-DN-2D3)D II 2D Ex tb IIIC T85°C Db
Type:See ordering code
Description of the component:Pull-wire emergency stop switch for safety function or pull-wire emergency stop switch
3) optionally with Dupline® or DuplineSafe® input module
Relevant Directives:Machinery Directive2006/42/EC
 Explosion Protection Directive (ATEX)2014/34/EU
 3) EMC Directive2014/30/EU
 RoHS Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020,
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017,
EN ISO 13850:2015, EN ISO 13849-1:2015
1) EN IEC 60079-0:2018, EN 60079-11:2012,
EN 60079-31:2014
2) EN IEC 60079-0:2018, EN 60079-1:2014,
EN IEC 60079-7:2015 + A1:2018, EN 60079-11:2012,
EN 60079-31:2014
3) EN IEC 60079-0:2018, EN 60079-31:2014
Notified body, which approved the full quality assurance system, referred to Appendix IV, 2014/34/EU and for the ATEX certification:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
ID n°: 0035
EU-Type Examination Certificate:TÜV 19 ATEX 8428
This certificate refers only to the certification of the products in accordance with the Explosion Protection Directive 2014/34/EU (ATEX). Product conformity in accordance with the Machinery Directive 2006/42/EC is declared by the manufacturer under its own responsibility.
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Shanghai, June 28, 2023
  GRA_SIG_ksig-y52
 Authorised signature
Michele Seassaro
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 12/05/2025, 11:23 pm