IFOD 10-300-10/01P
Item number:
103038718
IFOD 10-300-10/01P
Item number:
103038718
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
| Product type description: IFOD (1)-(2)-(3)(4) |
| (1) | |
| 8 | Switching distance 800 mm |
| 10 | Switching distance 1000 mm |
| (2) | |
| 30 | Cylinder, thread M30, metal |
| 300 | Cylinder, thread M30, plastic |
| (3) | |
| 01 | Opener (NC) |
| 10 | Normally open contact (NO) |
| 10/01 | NO contact / NC contact with wiring compartment |
| 11 | 1 NO contact / 1 NC contact antivalent |
| (4) | |
| without | Design of control output Two-wire |
| P | p-type |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Thermoplastic enclosure
- DC 3-wire
- Wiring compartment can be turned 180°
- Design M30
- Wiring compartment
Ordering data
| Product type description |
IFOD 10-300-10/01P |
| Article number (order number) |
103038718 |
| EAN (European Article Number) |
4030661545981 |
| eCl@ss number, version 12.0 |
27-27-09-03 |
| eCl@ss number, version 11.0 |
27-27-09-03 |
| eCl@ss number, version 9.0 |
27-27-09-03 |
| ETIM number, version 7.0 |
EC001821 |
| ETIM number, version 6.0 |
EC001821 |
General data
| Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
| Housing construction form |
Cylinder, thread |
| Housing material |
Plastic |
| Active area |
Plastic |
| Material of the nuts |
Plastic |
| Material of the washer |
Perbunan® |
| Detection range Sd, maximum |
1,000 mm |
| Gross weight |
79 g |
General data - Features
| Integral system diagnostics, status |
Yes |
| Number of cable wires |
3 |
Mechanical data
| Tightening torque of nuts, maximum |
4 Nm |
Mechanical data - Connection technique
| Termination |
Screw connection |
| Cable section, maximum |
3 x 1.5 mm² |
| Wire cross-section |
15 AWG |
Mechanical data - Dimensions
| ISO thread of the sensor |
M30 |
| width across flats |
36 BK |
| Length of sensor |
118 mm |
| Width of sensor |
46 mm |
| Height of sensor |
46 mm |
Ambient conditions
| Degree of protection |
IP65 |
| Ambient temperature |
-5 ... +70 °C |
| Protection class |
II |
Electrical data
| Type of voltage range |
DC |
| No-load supply current I0, typical |
2.4 mA |
| Rated operating voltage |
15 ... 60 VDC |
| Operating current |
400 mA |
| Switching element |
NO contact or NC contact |
| Protection circuit integrated |
inductive interference protection |
| Switching frequency, approx. |
100 Hz |
Electrical data - Digital Output
| Voltage drop Ud, maximum |
2 V |
| Current at Voltage drop Ud |
0.4 A |
| Design of control elements |
p-type |
Status indication
| Note (Integral System Diagnostics, status ) |
yellow LED |
Language filter
Datasheet
Operating instructions and Declaration of conformity
EC Declaration of conformity
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/09/2025, 4:21 am