schmersal_s_icon.png

LF 50-11 P

Item number: 101151758

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

LF 50-11 P

Article number (order number)

101151758

EAN (European Article Number)

4030661163574

eCl@ss number, version 12.0

27-27-27-90

eCl@ss number, version 11.0

27-27-27-90

eCl@ss number, version 9.0

27-27-27-90

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

General data

Housing material

impact-proof ABS

Gross weight

32 g

Mechanical data

Range, maximum

5,500 mm

Mechanical data - Connection technique

Termination

Connector plug M12, 4-pole

Mechanical data - Dimensions

Length of sensor

17 mm

Width of sensor

50 mm

Height of sensor

63.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-20 ... +45 °C

Storage and transport temperature

-20 ... +80 °C

Electrical data

Type of voltage range

DC

No-load supply current I0, typical

30 mA

Rated operating voltage

10 ... 30 VDC

Length of cable, maximum

100 m

Switching frequency, approx.

2,500 Hz

Electrical data - Digital Output

Output current, maximum

200 mA

Design of control elements

p-type

Status indication

Indicated operating states

soiling

switching condition

Operating voltage

Scope of delivery

Scope of delivery

1x Reflection light barrier

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 07/06/2025, 1:16 am