PROTECT-SELECT-CC
PROTECT-SELECT-CC
- Simple and flexible parameter setting
- No programming skills required
- 18 safe inputs for the redundant inquiry of all common safety sensors
- 4 safety semi-conductor outputs
- 2 safety relay outputs
- 4 optional signalling outputs
- Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
- Error and status messages in plain text
- Multilingual menu navigation via colour display
Ordering data
Product type description |
PROTECT-SELECT-CC |
Article number (order number) |
101215377 |
EAN (European Article Number) |
4030661445403 |
eCl@ss number, version 12.0 |
27-37-18-19 |
eCl@ss number, version 11.0 |
27-37-18-19 |
eCl@ss number, version 9.0 |
27-37-18-19 |
ETIM number, version 7.0 |
EC001449 |
ETIM number, version 6.0 |
EC001449 |
Approvals - Standards
|
cULus CCC |
General data
Standards |
EN IEC 62061 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 61508 EN IEC 60204-1 EN IEC 60947-1 |
Climatic stress |
EN 60068-2-1 EN 60068-2-2 EN 61496 |
Housing material |
Polyamide / V0 |
Gross weight |
480 g |
General data - Features
Short circuit detection |
Yes |
Wire breakage detection |
Yes |
Cross-circuit detection |
Yes |
Removable Terminals |
Yes |
Start input |
Yes |
Feedback circuit |
Yes |
Automatic reset function |
Yes |
Reset edge detection |
Yes |
Start-up test |
Yes |
Earth connection detection |
Yes |
Integral system diagnostics, status |
Yes |
Integrated Display, Supply Voltage |
Yes |
Number of pulse outputs (test pulse output) |
3 |
Number of relay outputs (1-channel) |
2 |
Number of fail-safe analogue inputs |
2 |
Number of digital fail-safe inputs |
14 |
Number of digital fail-safe in-/outputs |
4 |
Number of fail-safe digital outputs |
4 |
Number of signalling outputs |
4 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 62061 EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
Diagnostic Coverage (DC) Level |
99 |
PFH value |
1.78 x 10⁻⁸ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Common Cause Failure (CCF), minimum |
65 |
Hardware fault tolerance (HFT) |
1 |
Demand rate |
high or continuous |
Safe Failure Fraction (SFF), minimum |
90 |
Safety classification - Relay outputs |
Performance Level, up to |
e |
Category |
4 |
Notice |
Valid for dual channel and 60% relay load |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Safety classification - Safety inputs 2-channels |
Performance Level, up to |
e |
Category |
4 |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Safety classification - Safety inputs 1-channel |
Performance Level, up to |
d |
Category |
2 |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Safety classification - Safety outputs 1-channel |
Performance Level, up to |
d |
Category |
2 |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Safety classification - Safety outputs 2-channels |
Performance Level, up to |
e |
Category |
4 |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mechanical data
Mechanical life, minimum |
10,000,000 Operations |
Mounting |
Snaps onto standard DIN rail to EN 60715 |
Mechanical data - Connection technique
Terminal designations |
IEC 61131-2 IEC/EN 60947-1 |
Termination |
rigid or flexible |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Terminal (mechanical) |
Removable cage terminals |
Mechanical data - Dimensions
Width |
52.5 mm |
Height |
100 mm |
Depth |
118 mm |
Ambient conditions
Degree of protection |
IP20 |
Degree of protection of the mounting space |
IP54 |
Ambient temperature |
-25 ... +55 °C |
Storage and transport temperature |
-25 ... +75 °C |
Relative humidity, minimum |
15 % |
Relative humidity, maximum |
90 % |
Note (Relative humidity) |
non-condensing |
Resistance to vibrations |
10 … 57 Hz, amplitude 0.75 mm |
Restistance to shock |
30 g / 11 ms |
Ambient conditions - Insulation values
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Operating voltage |
12 VDC -10 % / +10 % |
Current consumption at 24V, maximum |
500 mA |
No-load supply current I0, typical |
500 mA |
Rated operating voltage |
12 VDC |
Required rated short-circuit current |
1,000 A |
Note (Electrical data, Fuse rating) |
slow blow |
Switching frequency, maximum |
0.1 Hz |
Material of the contacts, electrical |
Tin |
Electrical fuse rating, maximum |
3 A |
Electrical data - Safety digital inputs
Switching thresholds |
-3 V … 2 V (LOW) 18 V … 28.8 V |
Current consumption at 24 V |
6 mA |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
700 mA |
Design of control elements |
short-circuit proof, p-type / n-type (Q0/0N and Q1/1N) short-circuit proof, p-type (Q2 und Q3) |
Leakage current Ir, maximum |
2 mA |
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-1 |
250 VAC |
Current, Utilisation category AC-1 |
4 A |
Voltage, Utilisation category DC-1 |
24 VDC |
Current, Utilisation category DC-1 |
4 A |
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
3 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Diagnostic outputs
Operating current |
100 mA |
Design of control elements |
Limited short-circuit protection, p-type |
Electrical data - Electromagnetic compatibility (EMC)
EMC rating |
EMC-Directive |
Other data
Note (applications) |
Safety sensor Guard system Emergency-Stop button Pull-wire emergency stop switches Safety light curtain |
Language filter
Datasheet
Operating instructions and Declaration of conformity
EC Declaration of conformity
UKCA Declaration of Conformity
UL Certificate
CCC certification
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Symbol (technical standard)
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | PROTECT SELECT-CC 1) 1) SYS firmware: 1.1.7 or higher Hardware: FOMP or higher |
Type: | See ordering code (standard version) |
Description of the component: | Multifunctional safety controller |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN ISO 13850:2015 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 EN 62061:2005 + Cor.:2010 + A1:2013 + A2:2015 |
Notified body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
EC-Type Examination Certificate: | 01/205/5352.01/19 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, May 25, 2023 |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | PROTECT-SELECT-CC 1) 1) SYS firmware: 1.1.7 or higher Hardware: FOMP or higher |
Type: | See ordering code (standard version) |
Description of the component: | Multifunctional safety controller |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN ISO 13850:2015 EN ISO 13849-1:2015 IEC 61508 parts 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Approved body for Type Examination: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln ID n°: 0035 |
Type examination certificate: | 01/205/5352.01/19 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, May 25, 2023 |
Authorised signature Philip Schmersal Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/09/2024, 3:55 am