SDG01.3330
SDG01.3330
Product type description: SDG(1)/(2) |
(1) | |
01 | Head positioned to the front |
02 | Head positioned to the left |
03 | Head positioned to the right |
04 | Head positioned to the rear |
(2) | |
1103 | 2 NC contact / 1 NO contact slow action switching contact |
3330 | 3 NC contacts slow action switching contact |
3440 | 3 NC contacts gradually slow action switching contact |
1044 | 1 NC contact / 2 NO contacts slow action switching contact |
- Head positioned to the front
- Metal enclosure
- 50 mm x 152 mm x 43 mm
- Long life
Ordering data
Product type description |
SDG01.3330 |
Article number (order number) |
101016697 |
EAN (European Article Number) |
4030661611570 |
eCl@ss number, version 12.0 |
27-27-26-02 |
eCl@ss number, version 11.0 |
27-27-26-02 |
eCl@ss number, version 9.0 |
27-27-26-02 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
BG-GS-ET-15 EN ISO 14119 EN IEC 60947-5-1 |
Housing material |
Aluminium |
Housing coating material |
painted |
Gross weight |
425 g |
General data - Features
Number of safety contacts |
3 |
Safety classification |
Vorschriften |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
B10D Normally open contact (NO) |
1,000,000 Operations |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Positive break travel |
14 mm |
Positive break force, minimum |
5 N |
Note (Positive break force) |
per NC |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.5 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Mechanical data - Dimensions
Length of sensor |
43 mm |
Width of sensor |
50 mm |
Height of sensor |
152 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Rated impulse withstand voltage Uimp |
2.5 kV |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
8 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
5 A |
Switching element |
Opener (NC) |
Switching principle |
Slow action |
Material of the contacts, electrical |
Silver |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Datasheet (provisional PDF)
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/05/2025, 10:38 am