SEP 09.0
- Aluminium enlosure
- with removable aluminium cover at the bottom
- for separate mounting of the actuators for the two-hand control
Product type description: SEPK02.0.(1).(2).(3)/(4).(5) SEPG05.3.(1).(2).(3)/(4).(5) SEP01.0.(1).(2).(3)/(4).(5) SEP01.4.(1).(2).(3)/(4).(5) SEPLC05.2.(1).(2).(3)/(4).(5) SEP07.0.(1).(2).(3)/(4).(5) SEP09.0.(1).(2).(3)/(4).(5) |
Command devices make and head diameter (control parts / emergency stop) depending on ➁ (with SEP09.0... emergency stop not featured) |
(1) | |
1 | Schmersal 55 mm / Schmersal 49 mm |
2 | Schmersal 42 mm / Schmersal 49 mm or Siemens 40 mm / Schmersal 49 mm |
3 | Schmersal 42 mm / Schmersal 38,5 mm or Siemens 40 mm / Siemens 40 mm |
4 | Schmersal 55 mm / Schmersal 38,5 mm |
L | Empty enclosure with 22.3 mm holes (no command devices installed) |
S-XXXX | Special version with 4-digit serial number |
(2) | |
0 | Command devices from Schmersal |
1 | Command devices from Schmersal or Schmersal / Siemens |
(3) | |
0 | Installation diameter of command devices (22.3 mm) |
1 | Installation diameter of command devices (30.5 mm) |
(4) | |
95 | NC contacts and NO contacts of control parts in separated form |
(5) | |
E1 | Mushroom button with actuating force 10.5 N |
E2 | Mushroom button with actuating force 7.0 N |
Z1 | Emergency stop with 2 NC contacts and 2 NO contacts (not with SEPK02.0....) |
Z2 | Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent instead of emergency stop) |
Z3 | Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent instead of emergency stop) |
Z4 | Switch interlock with 1 NC contact and 1 NO contact (yellow palm button with detent in addition to emergency stop) |
Z5 | Switch interlock with 2 NC contacts and 2 NO contacts (yellow palm button with detent in addition to emergency stop) |
Z6 | Pre-punched Al panel with 11 x Ø 22.3 mm holes (only for SEPLC05.2...) |
Z7 | As with Z6 though holes are sealed with dummy plugs (only for SEPLC05.2...) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.