schmersal_s_icon.png

SLC 220-E/R0625-80-RFBM

Item number: 101206381

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • Protection class IP65
  • Safety type 2 in accordance with IEC 61496-1
  • Resolution 30 and 80 mm
  • Protection field height from 175 mm … 1675 mm

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SLC 220-E/R0625-80-RFBM

Article number (order number)

101206381

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Master- or Slave-function

master

Housing material

Aluminium

Reaction time, maximum

12 ms

Gross weight

1,900 g

General data - Features

Cascadable

Yes

Restart interlock (manual reset)

Yes

Blanking function

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

8

Safety classification

Vorschriften

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

d

Category

2

PFH value

3.59 x 10⁻⁷ /h

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

2

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

80 mm

Height of the protection field

625 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

6 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 6-pole

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 6-pole

Connector plug M12, 8-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Diameter of sensor

40 mm

Height of sensor

654 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-10 ... +50 °C

Storage and transport temperature

-20 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver

8 W

Electrical power consumption of the transmitter

4 W

Cable length (Master/Slave), maximum

3 m

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.2 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Emitter + receiver, mounting angle

Accessory

Recommended safety switchgear

SCR 211

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Language filter

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 04/09/2025, 12:54 pm