schmersal_s_icon.png

SLC440AS-ER-0810-14

Item number: 103007480

Product type description:
SLC440AS-ER-(1)-(2)

(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm
1530Protection field height 1530 mm (only for resolution 30 mm)
1610Protection field height 1610 mm (only for resolution 30 mm)
1690Protection field height 1690 mm (only for resolution 30 mm)
1770Protection field height 1770 mm (only for resolution 30 mm)

(2)
14Resolution 14 mm (Range 0.3 …) 7 m
30Resolution 30 mm (Range 0.3 …) 10 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Resolution 14 mm
  • Range 0,3 … 7
  • Safety type 4 in accordance with IEC 61496-1
  • Integrated AS-Interface
  • Protection field height 170 mm - 1770 mm
  • Configurable blanking functions
  • Integrated status indicator

Ordering data

Product type description

SLC440AS-ER-0810-14

Article number (order number)

103007480

EAN (European Article Number)

4030661449715

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

cULus

ASi-SaW

General data

Standards

CLC/TS 61496-2

EN 50295

EN IEC 62061

EN ISO 13849-1

EN IEC 61496-1

Working principle

optoelectronic

Housing material

Aluminium

Reaction time, maximum

23 ms

Gross weight

1,530 g

General data - Features

Safety functions

Yes

Blanking function

Yes

7-segment display

Yes

Integral system diagnostics, status

Yes

Number of beams

80

Safety classification

Vorschriften

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

5.17 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

14 mm

Height of the protection field

810 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

7 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 5-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Mechanical data - Dimensions

Height of Receiver

943 mm

Length of sensor

33 mm

Width of sensor

27.8 mm

Height of the Sensor (Transmitter)

923 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Resistance to vibrations

10 … 55 Hz, amplitude 0.35 mm

Restistance to shock

10 g / 16 ms

Protection class

III

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

2

Electrical data - AS Interface

Rated operating voltage

18 ... 31.6 VDC (Protection against polarity reversal)

AS-i Current consumption, maximum

50 mA

Electrical data - AS-Interface specification

AS-i Specification

Safety-Slave

AS-i Version

V 3.0

AS-i Profile

S-0.B.F.E

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0 … DO 3

No Function

AS-i Parameter bits, P0

No function

AS-i Parameter bits, P1

Low beam quality

AS-i Parameter bits, P2

No function

AS-i Parameter bits, P3

Internal device error (FID)

Note (AS-i Parameter bits)

Set the parameter outputs to "1111" (0xF)

FID: periphery error

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Electrical data - Auxiliary voltage

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Power consumption, Receiver

150 mA

Power consumption, Transmitter

75 mA

Rated operating voltage

24 VDC

Fuse rating

4 A

Status indication

Note (LED switching conditions display)

Green/red LED (AS-i duo LED): Supply voltage / communication error / slave address = 0 / periphery error detected

Note

Note voltage AUX DC

stabilised PELV power supply

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



Safety Control GmbH
Am Industriepark 2a
84453 Mühldorf / Inn
Germany
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:SLC440AS
SLG440AS
Type:See ordering code
Description of the component:Safety light curtain and safety light grid with integrated AS-i Safety at Work
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 61496-1:2013
EN 61496-2:2013
EN ISO 13849-1:2015
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
Notified body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20, 45141 Essen
ID n°: 0044
EC-Type Examination Certificate:44 205 13166201
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Mühldorf, March 31, 2020
  GRA_SIG_ksig-y19 GRA_SIG_ksig-y18
 Authorised signature
Klaus Schuster
Managing Director
Authorised signature
Christian Spranger
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 03/06/2025, 7:57 pm