schmersal_s_icon.png

SMS 4-750-1000

Item number: 101208368

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

SMS 4-(1)


(1)
250-500Active area 250 x 500 mm
500-500Active area 500 x 500 mm
500-1000Active area 500 x 1000 mm
750-1000Active area 750 x 1000 mm
1000-1000Active area 1000 x 1000 mm
1000-1500Active area 1000 x 1500 mm
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Robust design
  • Modular switching mat system
  • Special sizes are available on request
  • Maintenance free
  • Simple mounting
  • Slip-free surface
  • High resistance to chemicals
  • No additional terminating resistor required
  • No additional baseplate
  • 4-wire connecting cable

Ordering data

Product type description

SMS 4-750-1000

Article number (order number)

101208368

EAN (European Article Number)

4030661380131

eCl@ss number, version 12.0

27-27-34-02

eCl@ss number, version 11.0

27-27-34-02

eCl@ss number, version 9.0

27-27-34-02

ETIM number, version 7.0

EC002887

ETIM number, version 6.0

EC002887

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN ISO 13849-1

EN ISO 13856-1

Material of the surface/surface material

Polyurethane PUR

Shore hardness

78 ±5 A

Grammage

25 kg/m2

Reaction time, maximum

25 ms

Maintenance

maintenance free

Annual maintenance is recommended.

Gross weight

23,000 g

General data - Features

Cascadable

Yes

Safety classification

Performance Level, up to

d

Category

3

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Note (Category)

To max. 52,000 switching cycles/year with max. 60% contact load; deviating applications on request.

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating force

150 N

Note (Actuating force)

With round body Ø 80mm

Inactive border

16 mm

Mechanical data - Connection technique

Length of cable

6 m

Termination

cable

Number of cable wires

4

Wire cross-section

0.34 mm2

Wire cross-section

22 AWG

Mechanical data - Dimensions

Length

1,000 mm

Width

750 mm

Height

14 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

+0 ... +55 °C

Accessory

Recommended safety switchgear

SRB 301HC/R,

SRB 301HC/T

SRB-E-301ST

PROTECT-SELECT-CC

Notes - Chemical resistance

Material resistance (water)

resistent

Material resistance (10% acids)

resistent

Material resistance (10% lyes)

resistent

Material resistance (petrol)

resistent

Material resistance (oil)

resistent

Language filter

Download the latest version of Adobe Reader

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:SMS 4
SMS 5
Type:See ordering code
Description of the component:Safety mat with mit safety-monitoring module SRB-E-301ST, SRB301HC/R or SRB301HC/T or safety module PROTECT-SELECT
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN ISO 13856-1:2013
EN ISO 13849-1:2015
Approved body for Type Examination:TÜV NORD CERT GmbH
Langemarckstr. 20
45141 Essen
ID n°: 0044
Type examination certificate:44 205 140 80001
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, December 5, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 03/06/2025, 10:24 am