335 roller plunger r

335 roller plunger r

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
Product type description:
(1)(2) 3(3)-(4)Z(5)-(6)-(7)-(8)-(9)

(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
1KOffset roller lever 1K
3KAngle roller lever 3K
RMSBrass roller
4V.Basic device for roller lever (without actuator)

(3)
3slim design
55large design

(4)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)
01/011 NC contact left / 1 NC contact right
121 NO contact/2 NC contacts
033 NC contact

(5)
HSlow action with staggered contacts
UESlow action with overlapping contacts
22722272 Special roller bolt with collar
1183with aluminium rod
1699-1 Exterior stainless steel bolts and clamp

(6)
G24with LED

(7)
withoutCable entry M20
M20Cable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
ST-2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Actuating force, minimum

Material of the contacts, electrical

TR 335-02Z-M20

Item number 151168113

Position switch with safety function

TR 335-11Z-M20

Item number 151167924

Position switch with safety function

TR 335-02ZH

Item number 151082536

Position switch with safety function

TR 335-11ZUE

Item number 151082534

Position switch with safety function

TR 335-12Z

Item number 151147368

Position switch with safety function

TR 335-20ZH

Item number 151082535

Position switch with safety function

TR 335-20Z

Item number 151082531

Position switch with safety function

ZR 335-02Z-M20

Item number 151168109

Position switch with safety function

ZR 335-11Z-M20

Item number 151154447

Position switch with safety function

ZR 335-02Z-M20-RMS

Item number 101170902

Position switch with safety function

ZR 335-11Z-M20-RMS

Item number 151164121

Position switch with safety function

TR 335-11Z-RMS

Item number 151084582

Position switch with safety function