Magnetic reed switch
Switching current, maximum
Housing construction form
Housing material
Number of normally closed (NC)
Number of normally open (NO)
Number of snap-in contacts
Termination
Ambient temperature, maximum
Ambient temperature, minimum
SSB-R
- Magnetic track sensor box
- 4 tracks, 2 optional for fine positioning
- optional fine positioning tracks with prewarning indication
- Maintenance-free signal storage and switching in case of power failure
- Wide angle LED track display
- Optional with second connector for signal distribution and track-related wire break monitoring
BN 12
- Non-contact principle
- Long life
- Metal enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- Design Ø 10.7 mm
- with central mounting
- With pre-wired cable
BN 20
- Non-contact principle
- Long life
- 104 mm x 52 mm x 47 mm
- Aluminium enlosure
- Actuating distance up to 50 mm depending on actuating magnet and version
- Screw connection
- Highly resistant to vibration
- Available for actuation from front or side
BN 31/310
- Non-contact principle
- 1 Reed contakts
- Actuation from side
- Flat design
- Actuating surface and direction of actuation marked by switch symbol
- 88 mm x 25 mm x 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
BN 32
- Non-contact principle
- 1 Reed contakts
- Long life
- Actuating surface and direction of actuation marked by switch symbol
- 85 mm x 26 mm x 24 mm
- Thermoplastic enclosure
- Actuating distance up to 55 mm depending on actuating magnet and version
- Spade connector
BN 65
- Non-contact principle
- Long life
- Actuating surface and direction of actuation marked by switch symbol
- Construction form Ø 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- with central mounting
BN 75
- Non-contact principle
- 1 Reed contakts
- Long life
- 80 mm x 99,5 mm x 55 mm
- Float switch
- Thermoplastic enclosure
- Available with M12 plug-in connector and pre-wired cable
BN 80
- Non-contact principle
- 1 Reed contakts
- Long life
- Flat design
- Actuating distance up to 60 mm depending on actuating magnet and version
- 44 mm x 13 mm x 9 mm
- Thermoplastic enclosure
- Actuating surface marked by protrusion
BN 85
- Non-contact principle
- 1 Reed contakts
- Long life
- Actuating distance up to 40 mm depending on actuating magnet and version
- 40 mm x 35 mm x 16,5 mm
- Thermoplastic enclosure
- Reed-contact to clip-in, on-location assembly
BN 85-5
- Non-contact principle
- 5 reed contacts
- Long life
- LED switching conditions display
- connector
- Thermoplastic enclosure
- Reed-contact to clip-in, on-location assembly
BN 120
- Non-contact principle
- Long life
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- Design Ø 10.7 mm
- with central mounting
- With pre-wired cable
BN 325
- Non-contact principle
- 1 Reed contakts
- Long life
- Actuating surface and direction of actuation marked by switch symbol
- 85 mm x 26 mm x 24 mm
- Thermoplastic enclosure
- Spade connector
BN 650
- Non-contact principle
- Long life
- Construction form Ø 13 mm
- Thermoplastic enclosure
- Actuating distance up to 60 mm depending on actuating magnet and version
- with central mounting
Application:
Alongside mechanically operated limit switches, magnetic reed switches are enjoying an increase in importance. They are often used to complement limit switches with plungers, rollers and swivel levers and are considered an important link to non-contact and contactless limit switches.
Alongside mechanically operated limit switches, magnetic reed switches are enjoying an increase in importance. They are often used to complement limit switches with plungers, rollers and swivel levers and are considered an important link to non-contact and contactless limit switches.