452 roller lever D

452 roller lever D

  • Metal enclosure
  • 118 mm x 127 mm x 64 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 2 cable entries M 20 x 1.5

Number of normally closed (NC)

Number of normally open (NO)

TD 452-02Y

Item number 101059573

Position switch

TD 452-12Y

Item number 101059593

Position switch

TD 452-20Y-M20

Item number 101171394

Position switch

TD 452-21Y

Item number 101059584

Position switch