A-K4P-M12P-S-G-10M-BK-2-X-T-4
Item number:
103013431
A-K4P-M12P-S-G-10M-BK-2-X-T-4
Item number:
103013431
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: (1)-(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)-(13)-(14) |
(1) | |
A | Pre-wired cable |
AHT | Pre-wired cable high temperature |
AIE | Pre-wired cable Industrial Ethernet |
V | Interconnector |
VIE | Interconnector Industrial Ethernet |
S | Connector without cable |
(2)a | |
K | female connector |
KK | Female plug - female plug |
S | Male connector |
SS | Connector - connector |
SK | Connector - female plug |
(2)b | |
3P | 3-pole |
4P | 4-pole |
5P | 5-pole |
6P | 6-pole |
7P | 7-pole |
8P | 8-pole |
9P | 9-pole |
10P | 10-pole |
11P | 11-pole |
12P | 12-pole |
23P | 23-pole |
2P+PE | 2 pole + PE |
3P+PE | 3 pole + PE |
(3) | |
M8 | M8 / round 8 mm |
M12 | M12 |
M18 | M18 |
M23 | M23 |
DIN43650 | DIN 43650 |
(4) | |
R | Latching interlocking |
S | Screw locking |
(5) | |
G | straight |
W | angled |
(6) | |
X | without |
0.3M | 0,3 m |
0,5M | 0,5 m |
1M | 1 m |
1.5 m | 1.5 m |
2M | 2 m |
2.5M | 2.5 m |
3M | 3 m |
5M | 5 m |
10M | 10 m |
15M | 15 m |
20M | 20 m |
(7) | |
X | without |
BK | Black |
GY | Grey |
OG | Orange |
WH | White |
(8) | |
X | - |
1 | PVC |
2 | PUR |
3 | Rubber |
4 | Silicone |
5 | PTFE |
(9) | |
X | Neutral |
1LP | 1x LED - PNP |
2LP | 2x LED - PNP |
3LP | 3x LED - PNP |
(10) | |
X | without |
A | A-coding |
B | B-Coding |
(11) | |
1 | without |
2 | UL |
3 | CSA |
4 | USA/CAN |
(12) | |
69 | IP69K |
(13) | |
VA | Material, thread/knurled nut, stainless steel (VA) |
(14) | |
075 | 0.75 mm² cable section |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Ordering data
Product type description |
A-K4P-M12P-S-G-10M-BK-2-X-T-4 |
Article number (order number) |
103013431 |
EAN (European Article Number) |
4030661490915 |
eCl@ss number, version 12.0 |
27-06-03-11 |
eCl@ss number, version 11.0 |
27-06-03-11 |
eCl@ss number, version 9.0 |
27-06-03-11 |
ETIM number, version 7.0 |
EC001855 |
ETIM number, version 6.0 |
EC001855 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 61076-2-111 |
Gross weight |
1,260 g |
General data - Features
Halogen free |
Yes (1) |
Cable drag chain suitable |
Yes (1) |
Number of poles |
4 |
Number of cable wires |
4 |
Mechanical data
Tightening torque, maximum |
1 Nm |
Mechanical data - Connection technique
Length of cable |
10 m |
Wire cross-section |
1.5 mm2 |
Cable diameter |
9.6 mm |
Bending radius (fixed) |
4 x Ø-cable |
Bending radius (repeated) |
7.5 x Ø-cable |
Colour of the Cable mantle |
Black |
Material of the Cable mantle |
PUR |
Mechanical data - connector side A
Connector typ |
Female connector |
Design |
straight |
Connector coding |
T |
Connector latching |
Screw locking |
Material of the gland |
Metal, CuZn, nickel-plated |
Material of the handle |
Plastic, TPU |
Colour of the handle |
Black |
Ambient conditions
Degree of protection |
IP65 IP67 IP68 |
Ambient temperature (Connector) |
-30 ... +90 °C |
Ambient temperature (fixed) |
-40 ... +80 °C |
Umgebungstemperatur (bewegt) |
-25 ... +80 °C |
Electrical data
Thermal test current |
12 A |
Rated operating voltage |
63 VDC |
Operating current |
12,000 mA |
Pin assignment
PIN 1 |
Brown |
PIN 2 |
White |
PIN 3 |
Blue |
PIN 4 |
Black |
Language filter
Datasheet
UL Certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/05/2025, 20:28