AV 20

AV 20

  • Thermoplastic enclosure
  • Fail-safe locking system
  • for 1-leaf doors
  • authorised for use in passenger elevators
  • Manual release by means of M5 triangular key
Product type description:
AV 20(1)(2)(3)U-GB215

(1)
Lleft-hand model
Rright-hand model

(2)
withoutPull strap
HLever H65
H92Lever H92
H105Lever H105
BBearing block B
B2Bearing block B2

(3)
X11,5X-dimension of the latching bolt = 11,5 mm
X20X-dimension of the latching bolt = 20 mm
X30X-dimension of the latching bolt = 30 mm
X40X-dimension of the latching bolt = 40 mm
X45X-dimension of the latching bolt = 45 mm

Note:
U = interlock bevel on the underside
GB215 = additional, front-side M8 mounting holes

Variants that differ from this are special versions. Availability on request.
Not all component variants, which are possible according to this order code are available and/or technically feasible.

AV20RHX11.5U-GB215

Item number 101142088

Door locking devices

AV20LHX20U-GB215

Item number 101142144

Door locking devices

AV20RHX20U-GB215

Item number 101142145

Door locking devices

AV20RBX11.5U-GB215

Item number 101172551

Door locking devices

AV20LBX11.5U-GB215

Item number 101172568

Door locking devices

AV20RHX30U-GB215

Item number 101174506

Door locking devices

AV20RX11.5U-GB215

Item number 103003513

Door locking devices

AV20RHX40U-GB215

Item number 103016446

Door locking devices

AV20LHX30U-GB215

Item number 103016447

Door locking devices

AV20LHX45U-GB215

Item number 103016448

Door locking devices

AV20RX20U-GB215

Item number 103016449

Door locking devices

AV20RX40U-GB215

Item number 103016450

Door locking devices