AZ 16-03ZIB1-M16
AZ 16-03ZIB1-M16
Product type description: AZ 16-(1)ZI-(2)-(3) |
(1) | |
03 | 3 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) | |
B1 | straight design |
B1-1747 | straight design with magnetic latch |
B1-2024 | straight design with slot-lip seal |
B1-2053 | straight design with ball latch |
B1-2177 | straight design with centering guide |
B6L | angled, flexible to the left |
B6R | angled, flexible to the right |
(3) | |
M16 | cable entry M16 |
M20 | Cable entry M20 |
- 3 cable entries M 16 x 1.5
- Thermoplastic enclosure
- Individual coding
- Coding level "High" according to ISO 14119
- 52 mm x 90 mm x 30 mm
- Long life
- Double-insulated
- Large wiring compartment
- High level of contact reliability with low voltages and currents
- Insensitive to soiling
- Slotted holes for adjustment, circular holes for location
Ordering data
Product type description |
AZ 16-03ZIB1-M16 |
Article number (order number) |
101150055 |
EAN (European Article Number) |
4030661154497 |
eCl@ss number, version 12.0 |
27-27-26-02 |
eCl@ss number, version 11.0 |
27-27-26-02 |
eCl@ss number, version 9.0 |
27-27-26-02 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
High |
Working principle |
electromechanical |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Material of the actuator |
Stainless steel |
Gross weight |
156 g |
General data - Features
Ejection force |
Yes |
Number of auxiliary contacts |
0 |
Number of safety contacts |
3 |
Number of cable glands |
3 |
Safety classification |
Vorschriften |
EN IEC 60947-5-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Note |
Electrical life on request. |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Mechanical data
Actuating radius, minimum |
250 mm |
Actuator |
straight rigid |
Mechanical lifetime, minimum |
1,000,000 Operations |
Positive break travel |
8 mm |
Positive break force per NC contact, minimum |
10 N |
Positive break force, minimum |
30 N |
Actuating speed, maximum |
2 m/s |
Mounting |
Screws |
Type of the fixing screws |
2x M6 |
Mechanical data - Connection technique
Cable entry |
3 x M16 x 1,5 |
Termination |
Screw terminals |
Cable section, minimum |
0.75 mm² |
Cable section, maximum |
2.5 mm² |
Note |
All indications including the conductor ferrules. |
Allowed type of cable |
solid single-wire solid multi-wire flexible |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
52 mm |
Height of sensor |
90 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +80 °C |
Storage and transport temperature |
-40 ... +85 °C |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1,000 A |
Switching element |
3 NC contact |
Switching principle |
slow action, positive break NC contact |
Maximale Schalthäufigkeit |
4,000 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Scope of delivery
Scope of delivery |
Slot sealing plugs |
Note
Note (General) |
The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the safety switch. Minimum actuating radius on hinged guards 250 mm The actuator is not available separately. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
ID: kaz16f32
| 920.6 kB | .jpg | 352.778 x 771.878 mm - 1000 x 2188 px - 72 dpi
| 122.8 kB | .png | 74.083 x 161.925 mm - 210 x 459 px - 72 dpi
| 35.7 kB | .jpg | 56.444 x 123.472 mm - 160 x 350 px - 72 dpi
| 798.0 kB | .jpg | 352.778 x 771.878 mm - 1000 x 2188 px - 72 dpi
| 106.2 kB | .png | 74.083 x 161.925 mm - 210 x 459 px - 72 dpi
| 77.2 kB | .png | 56.444 x 123.472 mm - 160 x 350 px - 72 dpi
Dimensional drawing basic component
Dimensional drawing actuator
Switch travel diagram
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/08/2025, 21:02