AZ 17/170ZI-B1

AZ 17/170ZI-B1

  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 30 mm x 60 mm x 30 mm
  • Particularly suitable for sliding doors
  • small body
  • Individual coding
  • Coding level "High" according to ISO 14119
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slot sealing plug included
  • 8 actuating planes
Product type description:

AZ 17-(1)Z(2)I-(3)-(4)-(5)


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutM16 cable gland
STM12 connector

(4)
B1Actuator B1
B5Actuator B5
B6LActuator B6L
B6RActuator B6R

(5)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

Number of safety contacts

AZ 17-02ZI B1

Item number 101121963

Safety switch with separate actuator

AZ 17-02ZI-ST B1

Item number 101144078

Safety switch with separate actuator

AZ 17-02ZRI B1

Item number 101136308

Safety switch with separate actuator

AZ 17-02ZRI-ST B1

Item number 101144080

Safety switch with separate actuator

AZ 17-11ZI B1

Item number 101121962

Safety switch with separate actuator

AZ 17-11ZI-ST B1

Item number 101144076

Safety switch with separate actuator

AZ 17-11ZRI B1

Item number 101136304

Safety switch with separate actuator

AZ 17-11ZRI-ST B1

Item number 101144077

Safety switch with separate actuator