BP 31

Item number: 101057530

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • thermoplastic enclosure
  • S-pole marked red
  • N-pole marked green
  • Suitable for mounting on ferrous material with a distance of 20 mm

Ordering data

Product type description

BP 31

Article number (order number)

101057530

EAN (European Article Number)

4030661027180

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

92 g

Mechanical data - Dimensions

Length of the actuator

24 mm

Width of the actuator

48 mm

Height of the actuator

34 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/09/2024, 04:11