BPS 33-2326

Item number: 101148482

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • higher switching distance Sao 8 mm

Ordering data

Product type description

BPS 33-2326

Article number (order number)

101148482

EAN (European Article Number)

4030661147222

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Housing material

Plastic

Gross weight

30 g

Mechanical data - Dimensions

Length of the actuator

88 mm

Width of the actuator

25 mm

Height of the actuator

13 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/05/2024, 13:06