CSS 34

CSS 34

  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet
Product type description:

CSS (1)-34-(2)-(3)-(4)-M-(5)


(1)
12Actuation from top
14Actuation from side

(2)
withoutStandard version
F0Input for enabling pushbutton, suitable for automatic start
F1Input for reset pushbutton, with edge monitoring

(3)
Slateral active surface
Vfrontal active surface

(4)
DWith diagnostic output
SDSerial diagnostic output

(5)
Lwith connecting cable
STwith connector
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Serial diagnostics

CSS 12-34-V-D-M-ST

Item number 101181065

Electronic safety-sensor

CSS 12-34-V-SD-M-ST

Item number 101181067

Electronic safety-sensor

CSS 12-34F0-V-D-M-ST

Item number 101189088

Electronic safety-sensor

CSS 14-34-S-D-M-L

Item number 101181059

Electronic safety-sensor

CSS 14-34-S-D-M-ST

Item number 101181063

Electronic safety-sensor

CSS 14-34-S-SD-M-L

Item number 101181061

Electronic safety-sensor

CSS 14-34-S-SD-M-ST

Item number 101181066

Electronic safety-sensor

CSS 14-34F0-S-D-M-ST

Item number 101188767

Electronic safety-sensor

CSS 14-34F1-S-D-M-ST

Item number 101189087

Electronic safety-sensor

CSS12-34F1-V-D-M-ST

Item number 101188768

Electronic safety-sensor




System components

CST 34-S-2
CST 34-S-2

  • Actuator with double solenoid
  • for increased misalignment
  • Front and lateral actuation of the sensor possible

CST 34-S-3
CST 34-S-3

  • Front and lateral actuation of the sensor possible
  • small body