EFR.EDRRS
Item number:
103006489
EFR.EDRRS
Item number:
103006489
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- Spring element
- Earth connection
Ordering data
Product type description |
EFR.EDRRS |
Article number (order number) |
103006489 |
EAN (European Article Number) |
4030661448565 |
eCl@ss number, version 12.0 |
27-37-13-02 |
eCl@ss number, version 11.0 |
27-37-13-02 |
eCl@ss number, version 9.0 |
27-37-13-02 |
ETIM number, version 7.0 |
EC000041 |
ETIM number, version 6.0 |
EC000041 |
Note (Ordering data) |
spring element (always to be ordered) |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Housing material |
Plastic |
Gross weight |
35 g |
General data - Features
Earth connection |
Yes |
Mechanical data
Installation instructions |
pluggable |
Mounting |
mounting flange |
Mounting flange position |
3 |
Mechanical data - Dimensions
Length |
46 mm |
Width |
10 mm |
Depth |
60 mm |
Ambient conditions
Ambient temperature |
-25 ... +80 °C |
Restistance to shock |
30 g / 18 ms |
Product picture (catalogue individual photo)
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/05/2024, 02:03