schmersal_s_icon.png

EML.VRT

Item number: 101006221

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

EML.VRT

Article number (order number)

101006221

EAN (European Article Number)

4030661548708

eCl@ss number, version 12.0

27-37-12-11

eCl@ss number, version 11.0

27-37-12-11

eCl@ss number, version 9.0

27-37-12-11

ETIM number, version 7.0

EC000223

ETIM number, version 6.0

EC000223

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Versions

Indicator lights

Front plate mounting

Design

Round

Flat dome

Installation conditions (mechanical)

arbitrarily

Sealing type

Form seals

Material of the dome

Glass

Material of the front ring

Aluminium

Colour of the dome

Red

Colour of the front ring

Silver

Gross weight

41 g

General data - Features

Illuminable

Yes

Mounting flange

Yes

Fully insulated

Yes

Mechanical data

Mounting

mounting flange

Tightening torque of the screw

0.6 Nm

Mechanical data - Dimensions

Note (Mounting height)

Height in front of the front panel.

Diameter total

35 mm

Height of the dome

0.5 mm

Diameter of the dome

11 mm

Diameter of the front ring

35 mm

Mounting diameter

22.3 mm

Thickness, of the front panel, minimum

1 mm

Thickness of the front panel, maximum

6 mm

Spacing

40 x 50 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-25 ... +75 °C

Resistance to vibrations

5 g

Restistance to shock

<50 g (EN 60068-2-27)
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
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:E.V programme
Type:See ordering code
Description of the component:Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF or light elements and voltage senders EL*
Relevant Directives:Low Voltage Directive2014/35/EU
 EMC-Directive *2014/30/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
Place and date of issue:Wuppertal, September 28, 2020
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:E.V-program
Type:See ordering code
Description of the component:Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF or light elements and voltage senders EL*
Relevant legislation:Electrical Equipment (Safety) Regulations2016
 Electromagnetic Compatibility Regulations *2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
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
Place and date of issue:Wuppertal, April 8, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 14/07/2025, 19:39