EX-AZM 170

EX-AZM 170

  • Explosion protection for ATEX Zones 2 and 22
  • 1 Cable entry M 20 x 1.5
  • Interlock with protection against incorrect locking.
  • High holding force
  • Manual release
  • 90 mm x 84 mm x 30 mm
Product type description:

EX-AZM 170-(1)Z(2)K(3)-24VAC/DC-(4)-3G/D


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock

(4)
withoutManual release
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Latching force

Number of safety contacts

Power to lock

Power to unlock

EX-AZM 170-02ZRK 24VAC/DC-3G/D

Item number 101189282

EX-Solenoid interlock

EX-AZM 170-02ZRK-R/P-3GD

Item number 103049509

EX-Solenoid interlock

EX-AZM 170-02ZRK-P-3GD

Item number 103049495

EX-Solenoid interlock

EX-AZM 170-02ZRKA 24VAC/DC-3G/D

Item number 101194966

EX-Solenoid interlock

EX-AZM 170-02ZRKA-R/P-3GD

Item number 103049510

EX-Solenoid interlock

EX-AZM 170-02ZRKA-P-3GD

Item number 103049496

EX-Solenoid interlock

EX-AZM 170-11ZRK 24VAC/DC-3G/D

Item number 101185410

EX-Solenoid interlock

EX-AZM 170-11ZRK-R/P-3GD

Item number 103049507

EX-Solenoid interlock

EX-AZM 170-11ZRK-P-3GD

Item number 103049429

EX-Solenoid interlock

EX-AZM 170-11ZRKA 24VAC/DC-3G/D

Item number 101188908

EX-Solenoid interlock

EX-AZM 170-11ZRKA-R/P-3GD

Item number 103049508

EX-Solenoid interlock

EX-AZM 170-11ZRKA-P-3GD

Item number 103049492

EX-Solenoid interlock




System components

ACTUATOR AZ 17/170-B1-2245
ACTUATOR AZ 17/170-B1-2245

  • Straight actuator with rubber mounting
  • Damps vibration on guard device
  • Particularly suitable for sliding doors

ACTUATOR AZ 17/170-B5
ACTUATOR AZ 17/170-B5

  • Particularly suitable for sliding doors

ACTUATOR AZ 17/170-B11
ACTUATOR AZ 17/170-B11

  • Particularly suitable for sliding doors

ACTUATOR AZ 17/170-B15
ACTUATOR AZ 17/170-B15

  • Particularly suitable for sliding doors
  • Particularly suitable for sliding doors

ACTUATOR AZ 17/170-B1
ACTUATOR AZ 17/170-B1

  • Particularly suitable for sliding doors
  • Straight actuator
  • Particularly suitable for sliding doors

ACTUATOR AZM 170-B6
ACTUATOR AZM 170-B6

  • Particularly suitable for hinged guards
  • The direction of actuation can be selected by applicable insertion of the insert

ACTUATOR AZM 170-B25-L-G1
ACTUATOR AZM 170-B25-L-G1

  • Door hinge on left-hand side (View point towards the hazardous area)
  • with Star grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

ACTUATOR AZM 170-B25-L-G2
ACTUATOR AZM 170-B25-L-G2

  • Door hinge on left-hand side (View point towards the hazardous area)
  • with T-grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

ACTUATOR AZM 170-B25-R-G1
ACTUATOR AZM 170-B25-R-G1

  • Door hinge on right-hand side (View point towards the hazardous area)
  • with Star grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)

ACTUATOR AZM 170-B25-R-G2
ACTUATOR AZM 170-B25-R-G2

  • Door hinge on right-hand side (View point towards the hazardous area)
  • with T-grip
  • Ergonomic operation
  • No supplementary door-handle required
  • No protruding actuator
  • Simple mounting
  • Several door-handles available
  • Possibility to mount the own handles using a default square screw (8 mm)