EX AZM 300 (KAS)
- Explosion protection for ATEX Zones 2 and 22
- RFID-technology for needs-based protection against tampering
- Thermoplastic enclosure
- Suitable for mounting to profile systems
- Suitable for hinged and sliding guards
- Series-wiring
- Manual release
Product type description: EX-AZM300(1)(2)-ST(3)(4)(5) |
(1) | |
Z | Guard locking monitored > |
B | Actuator monitored |
(2) | |
without | Standard coding |
I1 | Individual coding |
I2 | Individual coding, multiple teaching |
(3) | |
1P2P | 1 p-type diagnostic output and 2 p-type safety outputs |
SD2P | serial diagnostic output and 2 p-type safety outputs |
(4) | |
without | Power to unlock |
A | Power to lock |
(5) | |
CL | With protective enclosure, door hinge left |
CR | With protective enclosure, door hinge right |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Actuator monitored
Power to lock
Power to unlock
System components
Actuator EX-AZM 300
Accessories
MP-AZ/AZM300-1
- Adapter plate made of plastic for use on flush doors
- Outer contour optimised for AZM300
MS-AZ/AZM300-B1-1
- Aluminium protective plate as a screen
- Threaded heads made of aluminium with M6 thread incl. rubber discs
- For use on glass and plastic doors on machines with high design requirements