EX-RF10

Item number: 101195134

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Screw connection
  • 1-2 (Contact labelling)

Ordering data

Product type description

EX-RF10

Article number (order number)

101195134

EAN (European Article Number)

4030661460321

eCl@ss number, version 12.0

27-37-13-02

eCl@ss number, version 11.0

27-37-13-02

eCl@ss number, version 9.0

27-37-13-02

ETIM number, version 7.0

EC000041

ETIM number, version 6.0

EC000041

Approvals - Standards

Certificates

TÜV

cURus

IEC Ex

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-11

EN 60079-14

EN 60079-31

Explosion protection zones

1

21

2

22

Explosion protection category

2G

2D

Explosion protection designation

D II 2G Ex ib IIC Gb

D II 2D Ex ib IIIC Db

General data

Standards

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 60204-1

EN IEC 60947-1

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Material of the identification label

Plastic, Polyamide PA

Gross weight

11 g

General data - Features

Number of normally closed (NC)

1

Safety classification

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

100,000 Operations

Mechanical data

Installation instructions

pluggable

Mechanical life, minimum

10,000,000 Operations

Positive break travel

2 mm

Contact opening

1 mm

Tightening torque of the screw

1 Nm

Mounting flange position

1

2

3

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

2 x 1.0 mm², flexible

Cable section, maximum

2 x 2.5 mm²

Tightening torque of Clips

1 Nm

Mechanical data - Dimensions

Length

44 mm

Width

9 mm

Height

25.5 mm

Ambient conditions

Degree of protection of the switch rooms

IP40

Degree of protection of clips or terminals

IP20

Resistance to vibrations

5 g

Restistance to shock

30 g / 18 ms

Resistant to vibration

20 g / 10 ... 150 Hz

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Thermal test current

10 A

Utilisation category AC-15

250 VAC

Utilisation category AC-15

6 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

3 A

Suitable for low-voltages

≥ 5 V / ≥ 1 mA

Switching element

Opener (NC)

Switching principle

Slow action

Maximum switching frequency

1,200 /h

Material of the contacts, electrical

Silver

Contact labelling

1-2

Switch travel diagram

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:EX-REX-R with EX-EBG
Type:See ordering code
Marking:D II 2G Ex ib IIC Gb
D II 2D Ex tb IIIC Db
D II 2G Ex ib IIC T4 Gb
D II 2D Ex tb IIIC T110°C Db
Description of the component:Command and illuminated signals with/without assembly housing
Relevant legislation:Equipment and Protective Systems intended for use in Potentially Explosive Atmospheres Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN IEC 60079-0:2018
EN 60079-11:2012
EN 60079-31:2014
Approved body for certification of the quality assurance system in acc. with Appendix IV, 2014/34/EU and for Type Examination:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
Type examination certificate:TÜV 08 ATEX 7685 U
TÜV 08 ATEX 7630 X
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 21, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 08/05/2024, 17:21