EX-RSS16

EX-RSS16

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
Product type description:
EX-RSS16-(1)(2)(3)(4)-3GD

(1)
withoutStandard coding
I1Individual coding
I2Individual coding, for multiple applications

(2)
DWith diagnostic output
SDWith serial diagnostic function

(3)
withoutwithout latching
RWith latching, latching force 40 … 60 N

(4)
withoutConnecting cable, Cable length 10 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Degree of protection

Switch distance

Ensured switch distance "ON" Sao

EX-RSS16-I2-D-10M-3G/D

Item number 103034308

Electronic safety-sensor

EX-RSS16-D-R-10M-3G/D

Item number 103027193

Electronic safety-sensor

EX-RSS16-D-10M-3G/D

Item number 103027921

Electronic safety-sensor




System components