Foot switch
F 232
- Metal enclosure
- single-pedal types
- High level of stability
- Cable entry M 20 x 1.5
- Low operating height of pedal
- Also available as safety foot switch
2F 232
- Metal enclosure
- double-pedal type
- 2 cable entries M 25 x 1.5
- High level of stability
- Low operating height of pedal
NKF1
- single-pedal types
- Design single-pedal types
- Compact, flat design
- Modern and symmetric design
- with Pre-wired cable, 2 m
- Contact versions consisting of switch-over or NO contacts
NKF2
- Design double-pedal type
- Compact, flat design
- Modern and symmetric design
- with Pre-wired cable, 2 m
- Contact versions consisting of switch-over or NO contacts
NKF3
- Design triple-pedal types
- Compact, flat design
- Modern and symmetric design
- with Pre-wired cable, 2 m
- Contact versions consisting of switch-over or NO contacts
Application:
Safety foot switches are mounted on machines and plants in cases where manual operation is not possible. They are used to initiate and shutdown work and production cycles.
Depending on the ambient conditions and mechanical load, there are different foot switch variants. The robust foot switches are generally used in the engineering industry, e.g. on presses, punching and bending machines as well as in sheet-steel processing.
Design and mode of operation:
All the foot switches are available in versions with multiple pedals. 232 range switches are mounted with a shield to protect against unintentional actuation.
They have the protection class IP 65 or 67.
Safety foot switches are mounted on machines and plants in cases where manual operation is not possible. They are used to initiate and shutdown work and production cycles.
Depending on the ambient conditions and mechanical load, there are different foot switch variants. The robust foot switches are generally used in the engineering industry, e.g. on presses, punching and bending machines as well as in sheet-steel processing.
Design and mode of operation:
All the foot switches are available in versions with multiple pedals. 232 range switches are mounted with a shield to protect against unintentional actuation.
They have the protection class IP 65 or 67.