Hinge safety switch

TV.S 335

TV.S 335


  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Actuator heads can be repositioned by 4 x 90°
  • 40,5 mm x 107 mm x 65,3 mm
  • Actuator shaft can be turned 360°

Go to category
TV.S 355

TV.S 355


  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Actuator heads can be repositioned by 4 x 90°
  • 66,7 mm x 107 mm x 65,3 mm
  • Actuator shaft can be turned 360°

Go to category
TV8S 521

TV8S 521


  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Mounting independent of hinge
  • 92 mm x 81,5 mm x 27 mm
  • Variable mounting on hinged side
  • Rail-mounting possible with slot nuts
  • 2-channel, alternating monitoring
  • Actuator shaft can be turned 360°
  • For left or right hinged doors
  • Push-in system (toothed shaft)
  • 2 switches in one enclosure

Go to category
TESZ

TESZ


  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • 111,5 mm x 92 mm x 36 mm

Go to category
TESF

TESF


  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • For left or right hinged doors
  • 141 mm x 115 mm x 21,5 mm
  • Simple mounting, suitable for all conventional profile systems (30 … 60 mm)

Go to category
TESK

TESK


  • Metal enclosure

Go to category
Hinge safety switch