IFL 333

IFL 333

  • Design 333
Product type description:

IFL (1)-(2)-(3)(4)(5)(6)


(1)
15Switching distance 15 mm
20Switching distance 20 mm

(2)
333Square design, 112 x 40 x 40 mm

(3)
01Opener (NC)
10Normally open contact (NO)
10/01NO contact / NC contact with wiring compartment
111 NO contact / 1 NC contact antivalent

(4)
withoutCable
DDC 2-wire
AAlternating current/direct current AC/DC

(5)
YProtection class IP65
ZProtection class IP67

(6)
Nn-type
Pp-type
Not all component variants, which are possible according to this order code are available and/or technically feasible.

IFL 15-333-10/01-M20

Item number 101161734

Inductive proximity switch

IFL 15-333-10/01A-M20

Item number 101216695

Inductive proximity switch

IFL 15-333-11YPG-M20

Item number 101169258

Inductive proximity switch

IFL 20-333-10/01-M20

Item number 101173574

Inductive proximity switch

IFL 20-333-11P-M20

Item number 101173918

Inductive proximity switch