PS216
PS216 plunger S200
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
PS216 roller plunger R200
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- plastic roller Ø 9,5 mm
- LED version available
PS216 offset roller lever K200
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
PS216 offset roller lever K210
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- Design to EN 50047
- LED version available
PS216 roller lever H200
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
PS216 roller lever H202
- with brass roller
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
PS216 roller lever H230
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
- Lever length 28 mm
PS216 roller lever N200
- Lever angle adjustable in 15° steps
- Simple and quick to adjust the control elements by 45°.
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- length adjustable in 2 mm steps
- LED version available
PS216 roller lever N206
- Lever length 24 to 66 mm
- Lever angle adjustable in 15° steps
- Simple and quick to adjust the control elements by 45°.
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- length adjustable in 2 mm steps
- LED version available
PS216 roller lever N210
- Lever length 24 to 66 mm
- Lever angle adjustable in 15° steps
- Simple and quick to adjust the control elements by 45°.
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- length adjustable in 2 mm steps
- LED version available
PS216 rod lever J200
- only for positioning tasks
- Lever angle adjustable in 15° steps
- Simple and quick to adjust the control elements by 45°.
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
PS216 angle roller lever K230
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- Actuation from bottom parallel to the switch, therefore only suitable for small housings.
- LED version available
PS216 angle roller lever K240
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- LED version available
PS216 angle roller lever K250
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50047
- Actuation from bottom parallel to the switch, therefore only suitable for small housings.
- LED version available