Pull-wire switches
![TQ 215](/upload/orig/10/01/23/16/PHO_PRO_CAT_ktq215f01_SALL_AIN_V1.png)
TQ 215
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
![TQ 315](/upload/orig/10/01/23/15/PHO_PRO_CAT_ktq315f02_SALL_AIN_V1.png)
TQ 315
- Metal enclosure
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Design to EN 50041
![PS 216](/upload/orig/10/00/49/41/PHO_PRO_CAT_kps2qf03_SALL_AIN_V1.png)
PS 216
- thermoplastic enclosure with foldable latching cover
- small body
- vertical mounting
- Twisting of towing eye not possible
- Progress function (ballpoint pen principle)
- LED version available
![TQ 700](/upload/orig/10/00/20/29/PHO_PRO_CAT_ktq70f01_SALL_AIN_V2.png)
TQ 700
- Thermoplastic enclosure
- one-side operation / wire up to 10 m long
- Position indicator
- Large wiring compartment
- Twisting of towing eye not possible
- One tension force for cable lengths up to 10 m
![TQ 700 S](/upload/orig/10/00/20/29/PHO_PRO_CAT_ktq70f01_SALL_AIN_V2.png)
TQ 700 S
- Thermoplastic enclosure
- vertical mounting
- Large wiring compartment
- Twisting of towing eye not possible
- wire pull detection
- 2 Contacts
![TQ 900](/upload/orig/10/00/36/20/PHO_PRO_CAT_ktq90f02_SALL_AIN_V2.png)
TQ 900
- Metal enclosure
- one-side operation / wire up to 50 m long
- Position indicator
- Robust design
- Large wiring compartment
- Twisting of towing eye not possible
- External watertight collar
Application:
The pull-wire switches are used to give signals to start machines and to open or close electrically driven doors, gates and barriers.
The pull-wire switches are manually operated by pulling.
The pull-wire switches are used to give signals to start machines and to open or close electrically driven doors, gates and barriers.
The pull-wire switches are manually operated by pulling.