SHGV/ESS21S2/200/103
SHGV/ESS21S2/200/103
Product type description: SHGV(1)(2)/ESS21S2/(3)(4)/(5) |
(1) | |
without | Standard locking system |
Z | Central locking system |
(2) | |
without | Standard Silver |
/SR | coloured key heads |
(3) | |
xxx | Key number(s) 100 … 999 |
(4) | |
oo/oo | Colour of the key grip>#Picture#Bilddata/Interface/Tools/k__bry01.eps#/Picture# (BR)>#Picture#Bilddata/Interface/Tools/k__gey01.eps#/Picture# (GB)>#Picture#Bilddata/Interface/Tools/k__roy01.eps#/Picture# (RT)>#Picture#Bilddata/Interface/Tools/k__bly01.eps#/Picture# (BL)>#Picture#Bilddata/Interface/Tools/k__wey02.eps#/Picture# (WS)>#Picture#Bilddata/Interface/Tools/k__guy01.eps#/Picture# (GR)>#Picture#Bilddata/Interface/Tools/k__gry01.eps#/Picture# (GN)>#Picture#Bilddata/Interface/Tools/k__swy01.eps#/Picture# (SW)>All colour combinations are therefore possible. |
(5) | |
103 | 1 NC contacts / 1 NO contact |
- Use in applications without dangerous run-on movements resp. run-on movements less than the key transfer time
- HS locking system-compatible versions possible
- Key switch including mounting flange and contact element
Ordering data
Product type description |
SHGV/ESS21S2/200/103 |
Article number (order number) |
101205728 |
EAN (European Article Number) |
4030661471877 |
eCl@ss number, version 12.0 |
27-37-12-43 |
eCl@ss number, version 11.0 |
27-37-12-43 |
eCl@ss number, version 9.0 |
27-37-12-43 |
ETIM number, version 7.0 |
EC001029 |
ETIM number, version 6.0 |
EC001029 |
Approvals - Standards
Certificates |
TÜV cULus CCC |
General data
Standards |
EN IEC 62061 EN ISO 14119 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 60204-1 EN IEC 60947-1 |
Versions |
Key - Selector switch - Front plate mounting |
Installation conditions (mechanical) |
arbitrarily |
Sealing type |
Membrane Lip gaskets Form seals |
Housing material |
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing |
Material of the cylinder lock |
Steel |
Material of the front ring |
Aluminium |
Colour of the cylinder lock |
Silver |
Colour of the Contact element |
Black |
Colour of the front ring |
Silver |
Colour of key head |
Silver |
Gross weight |
136 g |
General data - Features
Latching |
Yes |
Fully insulated |
Yes |
Number of auxiliary contacts |
1 |
Number of plunger |
1 |
Number of switch positions |
2 |
Mechanical data
Unlocking |
Rotating unlatcher |
Key withdrawal position |
Position I 90° |
Latching position |
right |
Mechanical life, minimum |
100,000 Operations |
Mounting |
mounting flange |
Tightening torque of the screw |
0.6 Nm |
Key number |
200 |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
0.5 mm², rigid 0.5 mm², flexible |
Cable section, maximum |
2.5 mm², rigid 2.5 mm², flexible |
Note |
All indications including the conductor ferrules. |
Tightening torque of Clips |
1 Nm |
Mechanical data - Dimensions
Length x Width x Height |
Height with key (and contact element): 60 mm (119 mm) |
Diameter of the front ring |
29.5 mm |
diameters for the cylinder lock |
22 mm |
Mounting diameter |
22.3 mm |
Thickness, of the front panel, minimum |
1 mm |
Thickness of the front panel, maximum |
6 mm |
Spacing |
40 x 50 mm |
Ambient conditions
Degree of protection |
IP65 |
Degree of protection of the switch rooms |
IP40 |
Degree of protection of clips or terminals |
IP20 |
Ambient temperature |
-25 ... +75 °C |
Restistance to shock |
110 g / 4 ms |
Resistant to vibration |
Resistance to vibration: 20 g / 10…200 Hz |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Electrical data
Thermal test current |
10 A |
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
8 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
5 A |
Suitable for low-voltages |
≥ 5 V / ≥ 3.2 mA |
Switching element |
NC contact, NO contact |
Switching principle |
Slow action |
Bounce duration, maximum |
5 ms |
Maximum switching frequency |
5 /h |
Material of the contacts, electrical |
Silver |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
TÜV certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/04/2024, 03:14