SMS 5

SMS 5

  • with moulded ramp profile 30 mm
  • Robust design
  • Modular switching mat system
  • Special sizes are available on request
  • Maintenance free
  • Simple mounting
  • Slip-free surface
  • High resistance to chemicals
  • No additional terminating resistor required
  • No additional baseplate
  • 2 x 2-wire connecting cable
Product type description:

SMS 5-(1)


(1)
250-500Active area 250 x 500 mm
500-500Active area 500 x 500 mm
500-1000Active area 500 x 1000 mm
750-1000Active area 750 x 1000 mm
1000-1000Active area 1000 x 1000 mm
1000-1500Active area 1000 x 1500 mm
Not all component variants, which are possible according to this order code are available and/or technically feasible.

SMS 5-1000-1000

Item number 101208375

Safety mat

SMS 5-1000-1500

Item number 101208376

Safety mat

SMS 5-250-500

Item number 101208371

Safety mat

SMS 5-500-1000

Item number 101208373

Safety mat

SMS 5-500-500

Item number 101208372

Safety mat

SMS 5-750-1000

Item number 101208374

Safety mat




System components

SRB301HC/R-230V
SRB301HC/R-230V

  • 3 safety contacts, STOP 0
  • 1 Signalling output
  • Suitable for the signal processing of outputs with contact sensors

SRB301HC/R-24V
SRB301HC/R-24V

  • 3 safety contacts, STOP 0
  • 1 Signalling output
  • Suitable for the signal processing of outputs with contact sensors

SRB301HC/T-230V
SRB301HC/T-230V

  • 3 safety contacts, STOP 0
  • 1 Signalling output
  • Suitable for the signal processing of outputs with contact sensors

SRB301HC/T-24V
SRB301HC/T-24V

  • 3 safety contacts, STOP 0
  • 1 Signalling output
  • Suitable for the signal processing of outputs with contact sensors

PROTECT-SELECT-CC
PROTECT-SELECT-CC

  • Simple and flexible parameter setting
  • No programming skills required
  • 18 safe inputs for the redundant inquiry of all common safety sensors
  • 4 safety semi-conductor outputs
  • 2 safety relay outputs
  • 4 optional signalling outputs
  • Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
  • Error and status messages in plain text
  • Multilingual menu navigation via colour display

SRB-E-301ST
SRB-E-301ST

  • Plug-in screw terminals with coding
  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 1 Auxiliary contact
  • 3 safety contacts