TK-M5

Item number: 101100887

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For manual release using M5 triangular key, available as accessory
  • For maintenance, installation, etc.

Ordering data

Product type description

TK-M5

Article number (order number)

101100887

EAN (European Article Number)

4030661109374

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

33 g

Mechanical data - Dimensions

Length

100 mm


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/09/2024, 21:57