ZQ 700
- Thermoplastic enclosure
- one-side operation / wire up to 10 m long
- Release push button
- Position indicator
- Large wiring compartment
- Twisting of towing eye not possible
- wire pull and breakage detection
- One tension force for cable lengths up to 10 m
Product type description: ZQ 700-(1)-(2) |
(1) | |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
(2) | |
ST | M12 connector with A-coding |
Not all component variants, which are possible according to this order code are available and/or technically feasible.