schmersal_s_icon.png

BN 80-10Z 3,0M

Item number: 101055847

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Non-contact principle
  • 1 Reed contakts
  • Long life
  • Flat design
  • Actuating distance up to 60 mm depending on actuating magnet and version
  • 44 mm x 13 mm x 9 mm
  • Thermoplastic enclosure
  • Actuating surface marked by protrusion

Ordering data

Product type description

BN 80-10Z 3,0M

Article number (order number)

101055847

EAN (European Article Number)

4030661010052

eCl@ss number, version 12.0

27-27-43-02

eCl@ss number, version 11.0

27-27-01-05

eCl@ss number, version 9.0

27-27-01-05

ETIM number, version 7.0

EC002544

ETIM number, version 6.0

EC002544

General data

Working principle

Magnetic drive

Housing construction form

Block

Housing material

Glass-fibre, reinforced thermoplastic

Active area

Plastic

Gross weight

65 g

General data - Features

bias magnet

Yes

Number of normally open (NO)

1

Mechanical data

Active area

lateral

Actuating element

Magnet

Mechanical life, minimum

1,000,000,000 Operations

Mechanical data - Switching distances

Switching distance Sn

0 mm … 32 mm

BP 8 = 3 … 8 mm

BP 10 = 6 … 12 mm

2 x BP 10 = 12 … 20 mm

BP 15 = 8 … 14 mm

2 x BP 15 = 12 … 22 mm

2 x BP 34 = 12 … 26 mm

BP 20 = 12 … 24 mm

BP 31 = 12 … 24 mm

BP 11 = 22 … 28 mm

BP 12 = 24 … 32 mm

Note (Switching distance Sn)

Actuating distance up to 32 mm depending on version and actuating magnet

Note (switching distance)

All switching distances in accordance EN IEC 60947-5-2

Repeat accuracy R

0.3 mm

Mechanical data - Connection technique

Length of cable

3 m

Termination

Pre-wired cable

Number of cable wires

2

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Material of the Cable mantle

PVC

Cable type

LiYY

Mechanical data - Dimensions

Length of sensor

9 mm

Width of sensor

44 mm

Height of sensor

13 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +75 °C

Restistance to shock

15 g, on sine wave oscillation

Resistant to vibration

15 g, on sine wave oscillation

Electrical data

Switching voltage, maximum

250 VAC

Switching voltage, maximum

250 VDC

Switching current, maximum

0.5 A

Switching capacity, maximum

8 W

Switching capacity, maximum

10 VA

Switching element

1 NO contact

Switching principle

Reed contacts, Non-contact principle

Bounce duration, maximum

0.5 ms

Maximum switching time close (NO)

2 ms

Maximum switching time open (NC)

0.07 ms

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

BP 10

2x BP 10

BP 15

2x BP 15

BP 20

BP 31

BP 11

BP 12

BP 8

2 x BP 34

Note

Note (General)

The opening and closing functions depend on the direction of actuation, the actuating magnets and the polarity of the actuating magnets.

Diagram


K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, 42279 Wuppertal

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 17/07/2025, 23:50