AZ 17-11ZRK
AZ 17-11ZRK
Product type description: AZ 17-(1)Z(2)K-(3)-(4)-(5) |
(1) | |
11 | 1 NO contact/1 NC contact |
02 | 2 NC contact |
(2) | |
without | Latching force 5 N |
R | Latching force 30 N |
(3) | |
without | M16 cable gland |
2243 | Front cable entry |
2243-1 | Rear cable entry |
ST | M12 connector, 4 pole |
(4) | |
1637 | Gold-plated contacts |
(5) | |
5M | Cable length 5 m |
6M | Cable length 6 m |
- cable gland M16
- 30 mm x 60 mm x 30 mm
- Thermoplastic enclosure
- Double-insulated
- Long life
- small body
- Universal coding
- High level of contact reliability with low voltages and currents
- Insensitive to soiling
- 8 actuating planes
Ordering data
Product type description |
AZ 17-11ZRK |
Article number (order number) |
131133967 |
EAN (European Article Number) |
8905236104312 |
eCl@ss number, version 12.0 |
27-27-26-02 |
eCl@ss number, version 11.0 |
27-27-26-02 |
eCl@ss number, version 9.0 |
27-27-26-02 |
ETIM number, version 7.0 |
EC002592 |
ETIM number, version 6.0 |
EC002592 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding level according to EN ISO 14119 |
faible |
Working principle |
électromécanique |
Housing material |
Plastique, thermoplastique renforcé de fibres de verre, auto-extinguible |
Gross weight |
85 g |
General data - Features
Increased latching force |
Oui |
Number of actuating directions |
2 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
1 |
Number of cable glands |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2.000.000 Operations |
Note |
Electrical life on request. |
B10D Normally-open contact (NO) |
1.000.000 Operations |
Note |
at 20% ohmic contact load |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Utilisable si l'exclusion d'une défaillance dangereuse de la mécanique à 1 canal est autorisée et si une protection antifraude suffisante est garantie. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Mechanical data
Mechanical lifetime, minimum |
1.000.000 Operations |
Latching force |
30 N |
Positive break travel |
11 mm |
Positive break force per NC contact, minimum |
17 N |
Actuating speed, maximum |
2 m/s |
Mounting |
Vis |
Type of the fixing screws |
2x M4 |
Tightening torque of the fastening screws for the housing cover, minimum |
0,7 Nm |
Tightening torque of the fastening screws for the housing cover, maximum |
1 Nm |
Note |
Torx T10 |
Mechanical data - Connection technique
Cable entry |
M16 x 1,5 |
Termination |
Technique de percement d'isolant (IDC) |
Authorised cable section, minimum |
4 mm |
Authorised cable section, maximum |
8 mm |
Cable section, minimum |
0,75 mm² |
Cable section, maximum |
1 mm² |
Allowed type of cable |
flexible |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
30 mm |
Height of sensor |
60 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +80 °C |
Storage and transport temperature |
-30 ... +85 °C |
Permissible installation altitude above sea level, maximum |
2.000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data
Thermal test current |
10 A |
Required rated short-circuit current |
1.000 A |
Switching element |
1 contact NO, 1 contact NF |
Note (Switching element) |
avec double rupture |
Switching principle |
slow action, positive break NC contact |
Maximale Schalthäufigkeit |
2.000 /h |
Material of the contacts, electrical |
Argent |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Other data
Note (applications) |
protecteur coulissant protecteur amovible protecteur pivotant |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. Slot cover for dust-proof covering of the opening not in use |
Note
Note (General) |
Les bornes à percement d'isolant permettent un raccordement simple de câbles flexibles sans devoir utiliser des embouts de câble. |
Filtre de langue
Fiches techniques
Mode d'emploi et déclaration de conformité
Certificat UL
CCC certification
Bibliothèque/Library SISTEMA-VDMA
Télécharger la dernière version d'Adobe Reader
Photo du produit (photo individuelle de catalogue)
Plan d'encombrement composant de base
Diagramme des contacts
Diagramme de contact
Exemple d'assemblage
ID: kaz17m02
Déclaration UE de conformité | ![]() |
Original | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune – 412 220 Maharashtra India Internet: www.schmersal.in |
Déclaration: | Par la présente, nous certifions que les composants identifiés ci-après répondent de par leur conception et leur construction aux exigences des Directives Européennes applicables. |
Désignation du composant | AZ 17 |
Type: | voir exemple de commande |
Description du composant: | Interrupteur de position à manoeuvre positive d'ouverture avec actionneur séparé pour fonctions de sécurité |
Directives pertinentes: | Directive Machines | 2006/42/CE | |
Directive RoHS | 2011/65/UE |
Normes appliquées: | EN 60947-5-1:2017 EN ISO 14119:2013 |
Représentant autorisé à préparer et composer la documentation technique: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Lieu et date de l'émission: | Pune, le 3 août 2020 |
![]() |
Signature à l'effet d'engager la société Sagar Jeevan Bhosale Président Directeur Général |
UK Declaration of Conformity | ![]() |
Company: | Schmersal India Private Limited G-7/1, MIDC, Ranjangaon Tal. Shirur, Dist. Pune - 412 220 Maharashtra India Internet: www.schmersal.in |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZ 17 |
Type: | See ordering code |
Description of the component: | Positive break position switch with separate actuator for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Pune, June 17, 2022 |
![]() |
Authorised signature Sagar Jeevan Bhosale Managing Director |
Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220
Les données et les valeurs ont été soigneusement vérifiées. Les illustrations peuvent être différentes de l'original. Vous trouverez d'avantage de caractéristiques techniques dans les manuels d’instructions. Sous réserve de modifications techniques et errata.
Généré le: 14/09/2025 09:54