schmersal_s_icon.png

BDF20-ST-10-NH-LM

品番: 103056632

  • Flexibility thanks to mountable pushbutton cover caps in 12 colours
  • Generous open spaces for easy labelling
  • Quick and error-free installation thanks to M12 connector

Ordering data

Product type description

BDF20-ST-10-NH-LM

Article number (order number)

103056632

EAN (European Article Number)

4030661663159

eCl@ss number, version 12.0

27-37-12-16

eCl@ss number, version 11.0

27-37-12-16

eCl@ss number, version 9.0

27-37-12-16

ETIM number, version 7.0

EC000225

ETIM number, version 6.0

EC000225

General data

Standards

EN ISO 13850

EN IEC 60947-5-1

EN IEC 60947-5-5

EN IEC 60947-1

Climatic stress

DIN EN 60068

Versions

組立ハウジング

Housing material

樹脂、グラスファイバー強化熱可塑性樹脂、自己消火性

Positions used, position 1

Emergency stop pushbutton

Positions used, position 2

Indicator light, color exchangeable

Gross weight

137 g

General data - Features

Emergency-Stop button

Yes

Safety functions

Yes

Safety classification

Standards

EN ISO 13849-1

Mission time

20 Year(s)

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

50,000 Operations

Mechanical data

Mechanical lifetime, Emergency-Stop button

50,000 Operations

Mechanical lifetime, Command devices

1,000,000 Operations

Actuating stroke

1 mm

Actuating force, maximum

10 N

Mounting

ネジ

Type of the fixing screws

2x M5

Tightening torque of the fastening screws for the housing cover, maximum

2.5 Nm

Mechanical data - Connection technique

Connector position

Bottom

Termination

M12コネクター, 8芯, Aコード化

Tightening torque of electrical connection, maximum

0.4 Nm

Mechanical data - Dimensions

Width

40 mm

Height

44 mm

Depth

128 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

+25 ... +65 °C

Resistance to vibrations

5 g, 10 ... 500 Hz

Restistance to shock

15 g / 11 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

24 VDC

Rated impulse withstand voltage Uimp

0.25 kV

Overvoltage category

II

Degree of pollution

2

Electrical data

LED current consumption (operating elements)

10 mA

Rated operating voltage

24 VDC

Utilisation category DC-13

24 VDC

Utilisation category DC-13

0.1 A

Switching principle

スローアクション

Maximale Schalthäufigkeit

1,000 /h

Other data

Note (applications)

40mmプロファイルに最適

言語フィルター

Adobe Readerの最新版をダウンロードしてください

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:BDF20
Type:See ordering code
Description of the component:Control panel
Relevant Directives:Machinery Directive 1) 2006/42/EC
 Low Voltage Directive 2) 2014/35/EU
 RoHS-Directive2011/65/EU
Affixing of the CE conformity mark:1) for safety components, whose type plate is labelled "safety component" for device versions with emergency-stop function
2) for switchgear without safety function
Applied standards:EN 60947-5-1:2017
EN 60947-5-5:1997 + A1:2005 + A11:2013 + A2:2017
EN ISO 13850:2015
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, April 10, 2025
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

データと詳細は完全にチェックされました。画像は元の画像と異なる場合があります。技術的なデータはマニュアルで見られます。技術的に変更されたり、エラーの可能性があります。

Generated on 2025/10/14 13:26