schmersal_s_icon.png

EX-235 Metal enclosure with actuator

EX-235 roller plunger R

EX-235 roller plunger R


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047

Til kategori
EX-235 plunger with central mounting 4S

EX-235 plunger with central mounting 4S


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047

Til kategori
EX-235 roller plunger with central mounting 4R

EX-235 roller plunger with central mounting 4R


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047

Til kategori
EX-235 offset roller lever 1R

EX-235 offset roller lever 1R


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047

Til kategori
EX-235 offset roller lever K

EX-235 offset roller lever K


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047

Til kategori
EX-235 angle roller lever 3K

EX-235 angle roller lever 3K


  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.

Til kategori
EX-235 angle roller lever 4K

EX-235 angle roller lever 4K


  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.

Til kategori
EX-235 angle roller lever K4

EX-235 angle roller lever K4


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047

Til kategori
EX-235 roller lever 1H

EX-235 roller lever 1H


  • Lever angle adjustable in 10° steps

Til kategori
EX-235 roller lever 7H

EX-235 roller lever 7H


  • Lever angle adjustable in 10° steps
  • only for positioning tasks

Til kategori
EX-235 roller lever 7H-2138

EX-235 roller lever 7H-2138


  • Lever angle adjustable in 10° steps

Til kategori
EX-235 rod lever 10H

EX-235 rod lever 10H


  • Lever angle adjustable in 10° steps
  • only for positioning tasks

Til kategori
EX-235 roller lever 12H

EX-235 roller lever 12H


  • Lever angle adjustable in 10° steps

Til kategori
EX-235 roller lever 14H

EX-235 roller lever 14H


  • Lever angle adjustable in 10° steps

Til kategori