schmersal_s_icon.png

操动件 AZ/AZM 415-B30-07

项目编号: 101139959

下载

追踪备件 CAD数据
计划 数据
CADENAS CAD数据
SISTEMA 数据

订货数据

型号

操动件 AZ/AZM 415-B30-07

商品编号(订购编号)

101139959

EAN(欧洲商品编号)

4030661117249

eCl@aa number,版本:12.0

27-27-26-06

eCl@aa number,版本:11.0

27-27-26-06

eCl@aa number,版本:9.0

27-27-26-06

ETIM 编号,7.0 版

EC001487

ETIM 编号,6.0 版

EC001487

总体数据

外壳材料

轻合金压铸,油漆饰面

操动件材质

锌压铸

操作件材料

毛重

816 g

机械参数

门铰链

右侧

剪切力

25,000 N

操动件支架

外部

机械参数 - 尺寸

操动件长度

90 mm

操动件宽度

157 mm

操动件高度

105 mm

UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:AZM 415
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN 60947-5-1:2017
EN ISO 14119:2013
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, November 25, 2021
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

施迈赛工业开关制造(上海)有限公司, 上海市青浦区漕盈路3336号,

所涉及的详细信息和数据已经过仔细检查。 图像可能与原始图像有所不同。 您可在说明书中进一步获得技术数据。 可能会有技术修改和错误。

生成日期 2025/6/6 下午8:10