SFB-PN-IRT-8M12-IOP

Item number: 103015478

  • Safety fieldbox for PROFINET/PROFIsafe
  • For connection of up to 8 safety switching devices
  • Integrated dual-port switch, IRT-capable
  • Protection class IP67

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SFB-PN-IRT-8M12-IOP

Article number (order number)

103015478

EAN (European Article Number)

4030661516875

eCl@ss number, version 12.0

27-24-26-04

eCl@ss number, version 11.0

27-24-26-04

eCl@ss number, version 9.0

27-24-26-04

ETIM number, version 7.0

EC001599

ETIM number, version 6.0

EC001599

Approvals - Standards

Certificates

TÜV

cULus

PNO

General data

Standards

EN IEC 61131-1

EN IEC 61131-2

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-3

EN IEC 61508

Housing material

Thermoplastic, Polyamide PA 6 GF

Material of the identification label

Plastic, Polyamide PA

Material of viewing window

Polyamide PACM 12

Material of electronic encapsulation

Polyurethane 2K PU

Gross weight

655 g

General data - Features

Integral system diagnostics, general

Yes

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

EN IEC 61508

Safety classification - Safety inputs 2-channels

Performance Level, up to

e

Category

4

Diagnostic Coverage (DC) Level

99 %

PFH value

3.00 x 10⁻⁹ /h

PFDavg

2.60 x 10⁻⁴

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Response time of local safety input ⇒ Fieldbus, maximum

20 ms

Notice

The SFB fulfils the requirements as PDDB (proximity switch with defined behaviour under fault conditions) according to EN 60947-5-3 in combination with magnetic sensors (2 NC contacts) up to PL e / SIL 3.

Safety classification - Safety inputs 1-channel

Performance Level, up to

d

Category

2

Diagnostic Coverage (DC) Level

90 %

PFH value

2.30 x 10⁻⁷ /h

PFDavg

2.00 x 10⁻²

Safety Integrity Level (SIL), suitable for applications in

1

Mission time

20 Year(s)

Response time of local safety input > Fieldbus, maximum

20 ms

Test interval for error detection

10 s

Safety classification - Safety outputs 1-channel

Performance Level, up to

d

Category

2

Diagnostic Coverage (DC) Level

90 %

PFH value

1.00 x 10⁻⁷ /h

PFDavg

8.80 x 10⁻³

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Reaction time Fieldbus > local safety output

50 ms

Test interval for error detection

adjusted F_WD_Time

Safety classification - Safety outputs 2-channels

Performance Level, up to

d

Category

2

Diagnostic Coverage (DC) Level

90 %

PFH value

1.00 x 10⁻⁷ /h

PFDavg

8.80 x 10⁻³

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Reaction time Fieldbus > local safety output

50 ms

Mechanical data

Mounting

Screws

Type of the fixing screws

2x M6

Tightening torque of the fixing screws, maximum

3 Nm

Mechanical data - Connection technique

Termination

M12 Connector socket/connector

Terminal connector, Input/Output

X0 - X7: M12, 8-pole, A-coded

Terminal Connector, Power I/O

M12 POWER, 4-pole, T-coded

Terminal Connector, Field bus

M12, 4-pole, D-coded

Tightening torque of electrical connection

1 Nm

Tightening torque of electrical connection, maximum

1.5 Nm

Mechanical data - Dimensions

Length

222.8 mm

Width

63 mm

Height

36.1 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +55 °C

Storage and transport temperature

-25 ... +70 °C

Relative humidity, minimum

10 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm / 5 g

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

Current consumption

200 mA

Rated operating voltage

24 VDC

Operating current

10,000 mA

Note (Electrical data, Fuse rating)

external fuse protection required

Time to readiness, maximum

8,000 ms

Device Watchdog Time

10 ms

Device Acknowledgement Time, maximum

25 ms

Reaction Time Safety Input, maximum

20 ms

Reaction Time Safety Output, maximum

50 ms

Electrical data - Communication protocols

Feldbus Protokoll

PROFINET / PROFIsafe

Fieldbus specification

V2.3, Conformance Class C

Specification safety fieldbus

V2.4

Fieldbus properties

Media Redundancy Protocol (MRP)

Fast Start Up

Fieldbus network load class

3

Transfer rate

100 Mbit/s Full Duplex

Adressing

Discovery and Configuration Protocol (DCP)

Integrated switch

Dual Port, 100 Mbit/s, IRT capable

Fieldbus services

I&M0 ... I&M3, SNMP, LLDP

Service interface

WEB-Interface HTTP

Electrical data - Safety digital inputs

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Safety digital outputs

Classification ZVEI CB24I, Source

C1

Classification ZVEI CB24I, Sink

C1

Electrical data - Test pulse output

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

LED status display - LED 01

LED status

Error LED device port

LED position

E: 0 ... 7

LED colour

green/red

LED status display - LED 02

LED status

Input LED device port

LED position

I: 0 ... 7

LED colour

Yellow

LED status display - LED 03

LED status

LED Link Ethernet port

LED position

L: P1 + P2

LED colour

Green

LED status display - LED 04

LED status

LED Activity Ethernet port

LED position

A: P1 + P2

LED colour

Green

LED status display - LED 05

LED status

System fault LED

LED position

"SF": Module

LED colour

green/red

LED status display - LED 06

LED status

BUS fault LED

LED position

"BF": Module

LED colour

Red

LED status display - LED 07

LED status

Fieldbox error LED

LED position

"Err": Module

LED colour

green/red

LED status display - LED 08

LED status

Power-LED fieldbox

LED position

"Pwr": Module

LED colour

Green

Other data

Note (applications)

Safe field box with decentralised I/Os

Video ID: Mr-Safety-SFB-PN

(Vimeo)


103040357 SFB-PN-IRT-8M12-IOP-V2
  • Safety fieldbox for PROFINET/PROFIsafe
  • For connection of up to 8 safety switching devices
  • Integrated dual-port switch, IRT-capable
  • Protection class IP67

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:SFB
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Sichere Feldbox (IO-Modul mit Feldbusschnittstelle)
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 61131-2:2007
EN 60947-5-3:2013
EN ISO 13849-1:2015
IEC 61508 Teile 1-7:2010
Benannte Stelle der Baumusterprüfung:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
EG-Baumusterprüfbescheinigung:01/205/5878.00/22
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 4. Mai 2022
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 5/13/2024, 4:51 PM