Gateway
![SDG](/upload/orig/10/01/60/13/PHO_PRO_CAT_sdg-etc-01_SALL_AIN_V1.png)
SDG
- Serial diagnosis of up to 31 safety relays via Schmersal SD bus
- Automatic addressing of the connected SD bus participants
- Diagnostic and configuration interface for easy commissioning and maintenance of the system
- Extensive additional functions via integrated web server
- Long-term storage of log messages via SD card
- Conversion of status and diagnostics data to Ethernet-based fieldbus protocols
![SD-I-U](/upload/orig/10/00/20/35/PHO_PRO_CAT_kunisf01_SALL_AIN_V2.png)
SD-I-U
- UNIVERSAL Gateway for the series-wiring of the diagnostic signals of safety
switchgear with integrated SD interface. - Comprehensive volumes of status and diagnostic data of the SD devices are transmitted to the control system through the field bus interface.
- Series-wiring of the diagnostic lines of max. 31 safety switchgear
- Series-wiring of different devices possible
- Reduced wiring efforts and costs as a result of the series-wiring of the safety channels and the diagnostic cables in the field.
- Automatic addressing of the safety switchgear in the SD interface
![SD-I-DP-V0-2](/upload/orig/10/00/20/35/PHO_PRO_CAT_kpbsdf02_SALL_AIN_V2.png)
SD-I-DP-V0-2
- PROFIBUS Gateway SD-I-DP-V0-2 to convert serial diagnostic signals to the PROFIBUS DP protocol
- The PROFIBUS Gateway SD-I-DP-V0-2 is a PROFIBUS slave
- Protection class IP 10 device for control cabinet mounting, for standard DIN rails
Gateway