Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 015
  2. 015 only with head
015 only with head

015 only with head

  • 2 Contacts
  • 67 mm x 75 mm x 43 mm ( basic component)
  • Actuator heads can be repositioned by 4 x 90°
6 Products
TV. 015-11Y-M20

TV. 015-11Y-M20

Item no. 131175484

Position switch

TV. 015-11Y V./6H/8H/9H-LEVER

TV. 015-11Y V./6H/8H/9H-LEVER

Item no. 131057998

Position switch

T3V. 015-11Y-811

T3V. 015-11Y-811

Item no. 131054678

Position switch

T3V. 015-02Y-811

T3V. 015-02Y-811

Item no. 131091681

Position switch

MV. 015-11Y-M20

MV. 015-11Y-M20

Item no. 131174600

Position switch

MV. 015-11Y

MV. 015-11Y

Item no. 101058428

Position switch

6 results found