Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 015 roller lever 3H
  2. 015 roller lever 3H
015 roller lever 3H

015 roller lever 3H

  • Metal enclosure
  • 2 Contacts
  • 67 mm x 75 mm x 43 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
11 Products
MV3H 015-11Y

MV3H 015-11Y

Item no. 131058452

Position switch

TV3H 015-02Y

TV3H 015-02Y

Item no. 131059264

Position switch

TV3H 015-11Y

TV3H 015-11Y

Item no. 131058042

Position switch

ZV3H 015-11Y-M20-1629

ZV3H 015-11Y-M20-1629

Item no. 131170174

Position switch

ZV3H 015-11Y

ZV3H 015-11Y

Item no. 131055306

Position switch

TV3H 015-11Y-1272

TV3H 015-11Y-1272

Item no. 101058046

Position switch

ZV3H 015-11Y-1629

ZV3H 015-11Y-1629

Item no. 101087295

Position switch

MV3H 015-11Y-C

MV3H 015-11Y-C

Item no. 101116671

Position switch

TV3H 015-02Y-U180

TV3H 015-02Y-U180

Item no. 101129715

Position switch

TV3H 015-02Y-1198

TV3H 015-02Y-1198

Item no. 101152122

Position switch

TV3H 015-20Y

TV3H 015-20Y

Item no. 131058984

Position switch

11 results found