Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 015 roller lever 8H
  2. 015 roller lever 8H
015 roller lever 8H

015 roller lever 8H

  • Metal enclosure
  • 2 Contacts
  • 67 mm x 75 mm x 43 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
4 Products
MV8H 015-11Y

MV8H 015-11Y

Item no. 131058472

Position switch

ZV8H 015-11Y-1629

ZV8H 015-11Y-1629

Item no. 131089762

Position switch

MV8H 015-11Y-C

MV8H 015-11Y-C

Item no. 131199145

Position switch

MV8H 015-11Y-M20-U180

MV8H 015-11Y-M20-U180

Item no. 101172097

Position switch

4 results found