017 spring rod lever on shaft 4H
017 spring rod lever on shaft 4H
017 spring rod lever on shaft 4H
Metal enclosure
4 Contacts
67 mm x 130 mm x 43 mm ( basic component)
Actuator head can be repositioned in steps 4 x 90°
Continuous adjustment of lever position 360°
Lever can be transposed by 180°
Elasticity of spring allows for inexact movement of actuator
1 Products
Products per page
MV4H 017-22Y
Item no. 131060373
Position switch