Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. 064
  2. 064 fork roller lever 4D
064 fork roller lever 4D

064 fork roller lever 4D

  • Metal enclosure
  • 184 mm x 111 mm x 149 mm (basic component)
  • 2 cable entries M 25 x 1.5
  • 3 or 4 Contacts
  • Actuator heads can be repositioned by 4 x 90°
10 Products
T4D 064-10/20Y R=2X90GR.

T4D 064-10/20Y R=2X90GR.

Item no. 101107937

Position switch

T4D 064-10/20Y R=2X90GRAD

T4D 064-10/20Y R=2X90GRAD

Item no. 101107743

Position switch

T4D 064-12Y-R=1X90GR

T4D 064-12Y-R=1X90GR

Item no. 101095309

Position switch

T4D 064-12yr=1x90GR-2512-8

T4D 064-12yr=1x90GR-2512-8

Item no. 153013417

Position switch

T4D 064-12Y-R=2X90GR

T4D 064-12Y-R=2X90GR

Item no. 101099338

Position switch

T4D 064-20/10Y

T4D 064-20/10Y

Item no. 101060790

Position switch

T4D 064-20/10YR 2X90GR.

T4D 064-20/10YR 2X90GR.

Item no. 101166337

Position switch

T4D 064-21Y-R=1X90GR

T4D 064-21Y-R=1X90GR

Item no. 101089504

Position switch

T4D 064-21Y-R=1X90GR-2512-8

T4D 064-21Y-R=1X90GR-2512-8

Item no. 153015549

Position switch

T4D 064-21yr=2x90GR-2512-8

T4D 064-21yr=2x90GR-2512-8

Item no. 157000181

Position switch

10 results found