Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 064 roller lever A
  2. 064 Rollenschwenkhebel A
064 Rollenschwenkhebel A

064 Rollenschwenkhebel A

  • Metal enclosure
  • 184 mm x 111 mm x 149 mm (basic component)
  • 2 cable entries M 25 x 1.5
  • 3 or 4 Contacts
  • Actuator heads can be repositioned by 4 x 90°
21 Products
TA 064-02/01y-2512-2

TA 064-02/01y-2512-2

Item no. 153011745

Position switch

TA 064-03Y

TA 064-03Y

Item no. 101060769

Position switch

TA 064-03y-2512-2

TA 064-03y-2512-2

Item no. 153002045

Position switch

TA 064-03Y-2512-3

TA 064-03Y-2512-3

Item no. 153031458

Position switch

TA 064-03Y-R=2X45GR.

TA 064-03Y-R=2X45GR.

Item no. 101086526

Position switch

TA 064-03Y-R=2X45GR. RMS

TA 064-03Y-R=2X45GR. RMS

Item no. 101087211

Position switch

TA 064-03Y-RMS

TA 064-03Y-RMS

Item no. 101060770

Position switch

TA 064-10/20y-2512-2

TA 064-10/20y-2512-2

Item no. 153003697

Position switch

TA 064-12Y

TA 064-12Y

Item no. 101060739

Position switch

TA 064-12Y-2512-2

TA 064-12Y-2512-2

Item no. 101183720

Position switch

TA 064-12Y-2512-2

TA 064-12Y-2512-2

Item no. 151183720

Position switch

TA 064-12Y-2512-3

TA 064-12Y-2512-3

Item no. 151188526

Position switch

TA 064-12Y-2512-3

TA 064-12Y-2512-3

Item no. 101188526

Position switch

TA 064-12y-2958

TA 064-12y-2958

Item no. 157000066

Position switch

TA 064-12y-8028-1

TA 064-12y-8028-1

Item no. 157000164

Position switch

TA 064-12y-8028-3

TA 064-12y-8028-3

Item no. 157000068

Position switch

TA 064-12y-8051

TA 064-12y-8051

Item no. 157000256

Position switch

TA 064-12Y-R=2X45GR

TA 064-12Y-R=2X45GR

Item no. 101169017

Position switch

TA 064-20/10Y

TA 064-20/10Y

Item no. 101060784

Position switch

TA 064-21Y

TA 064-21Y

Item no. 101060718

Position switch

TA 064-21Y-UE (S=15,OE=18)

TA 064-21Y-UE (S=15,OE=18)

Item no. 101060719

Position switch

21 results found
null